Eurocinque EPS nero

Eurocinque EPS nero

EUROCINQUE EPS® NERO is a feather-light roof panel in sintered polystyrene foam or closed-cell EPS (chips), designed to offer one of the best thermal insulation ever among all insulating materials; it is coated with two backings in pre-painted galvanised steel or, optionally, in stainless steel or pre-painted natural aluminium, with a standard thickness of 0.5 mm each.

The double sheet is optionally available with a different thickness.
Note: manufacturing-wise it is impossible to fill the lower lip. This is due to the characteristics of the type of insulation.

Specifikim
  • Lattonedil EUROCINQUE EPS® NERO Roof panel.

    . 5 ribs sandwich roof panel.

    . Insulation: polystyrene.

    . External skin: corrugated metal sheet.

    . Internal skin: metal sheet.

Specifikime teknike
  • Referencë unikeeurocinque-nero-nero
  • Familja e produkteveRoof Panel
  • Grupi i produktevePolystyrene
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-07-27
  • Numri i botimit1
  • Gjerësia (mm)1000
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorPolistiren (EPS)
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectMuret - Kolegjet sanduiç
  • Emrin UNSPSCStructures and Building and Construction and Manufacturing Components and Supplies
  • UNSPSC code30
  • Uniclass 2015 CodePr_25_71_50_22
  • Uniclass 2015 PërshkrimComposite panels
  • CSI MasterFormat 2014 Code07 41 13
  • CSI MasterFormat 2014 TitleMetal Roof Panels
  • OmniClass Number23-13 39 27 11 11
  • OmniClass TitleMetal Roof Panels
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING