Eurocopre

Eurocopre

The industrial construction industry selects products that offer a successful balance of quality and price.

To meet these needs, Lattonedil® has created EUROCOPRE®, an insulating panel with four ribs that can be used as a roof covering for both residential and industrial buildings and on the walls of industrial buildings. EUROCOPRE® is available in the same range of thicknesses and facings as the ISOCOPRE® panel, confirming its versatility.

Specifikim
  • Lattonedil EUROCOPRE ® Roof panel.

    . 4 ribs sandwich roof panel.

    . Insulation: polyurethane.

    . External skin: corrugated metal sheet.

    . Internal skin: metal sheet.

Specifikime teknike
  • Referencë unikeeurocopre
  • Familja e produkteveRoof Panel
  • Grupi i produktevePolyurethane PUR
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-07-27
  • Numri i botimit1
  • Gjerësia (mm)1000
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorPolyurethane
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectMuret - Kolegjet sanduiç
  • IFC classificationKulmet
  • Emrin UNSPSCStructures and Building and Construction and Manufacturing Components and Supplies
  • UNSPSC code30
  • Uniclass 2015 CodePr_25_71_50_22
  • Uniclass 2015 PërshkrimComposite panels
  • CSI MasterFormat 2014 Code07 41 13
  • CSI MasterFormat 2014 TitleMetal Roof Panels
  • OmniClass Number23-13 39 11 11
  • OmniClass TitleExterior Metal Roof Panels