Isofactor 15 Isocopre

Isofactor 15 Isocopre

ISOFACTOR 15® is a range of panels manufactured by Lattonedil with an intrados in COLORFARM® 15, sheet metal with a 15-year warranty, which are suitable for installation inside agricultural buildings thanks to the excellent degree of resistance offered against many chemical agents commonly found in agricultural environments. COLORFARM® 15 is the result of a carefully monitored and tested production process, which guarantees consistent and long-lasting quality (it offers a 15-year anti-perforation warranty, dependant on the correct design and proper ventilation of the buildings). 

Proper maintenance will considerably extend the working life of this product. ISOFACTOR 15 ISOCOPRE®, is a selfsupporting sandwich panel composed of a high-density expanded polyurethane insulating core, CFC-free and therefore environmentally friendly,  faced with a rigid external layer of prepainted steel or aluminium with six ribs offering excellent static resistance and an internal facing in COLORFARM® 15.
Maximum manufacturing thickness 100 mm. 

Specifikim
  • Lattonedil ISOFACTOR 15 ISCCOPRE® Roof panel.

    . 6 ribs sandwich roof panel.

    . Insulation: polyurethane.

    . External skin: corrugated metal sheet.

    . Internal skin: TATASTEEL Colorfarm metal sheet.

Specifikime teknike
  • Referencë unikeisofactor-15-isocopre
  • Familja e produkteveRoof Panel
  • Grupi i produktevePolyurethane PUR
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-11-09
  • Numri i botimit1
  • Gjerësia (mm)1000
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorPolyurethane
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectMuret - Kolegjet sanduiç
  • Emrin UNSPSCStructures and Building and Construction and Manufacturing Components and Supplies
  • UNSPSC code30
  • Uniclass 2015 CodePr_25_71_50_22
  • Uniclass 2015 PërshkrimComposite panels
  • CSI MasterFormat 2014 Code07 41 13
  • CSI MasterFormat 2014 TitleMetal Roof Panels
  • OmniClass Number23-13 39 27 11 11
  • OmniClass TitleMetal Roof Panels
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING