Isofactor 15 Solarpan
Isofactor 15 Solarpan

    Isofactor 15 Solarpan

    ISOFACTOR 15® is a range of panels manufactured by Lattonedil in collaboration with Tatasteel, the producer of COLORFARM® 15, sheet metal with a 15-year warranty, which are suitable for installation inside agricultural buildings thanks to the excellent degree of resistance offered against many chemical agents commonly found in agricultural environments.

    COLORFARM® 15 is the result of a carefully monitored and tested production process, which guarantees consistent and long-lasting quality (it offers a 15-year anti-perforation warranty,  dependent on the correct design and proper ventilation of the buildings). Proper maintenance will considerably extend the working life of this product. ISOFACTOR 15 SOLARPAN® revolutionizes the installation of photovoltaic modules in the livestock industry thanks to a kit of compatible accessories that make it possible to fit the modules quickly without the need to adapt or drill holes into the zinc-plated roof covering, thus preventing issues associated with infiltrations.
    ISOFACTOR 15 SOLARPAN® is also supplied with a 15-year warranty thanks to the internal facing in COLORFARM® 15.
    Maximum manufactured thickness 150 mm.

    Specifikim
    • Lattonedil ISOFACTOR 15 SOLARPAN® Roof panel.

      . Sandwich roof panel with ribs for photovoltaic modules installation.

      . Insulation: polyurethane.

      . External skin: imprinted metal sheet.

      . Internal skin: TATASTEEL Colorfarm metal sheet.

    Specifikime teknike
    • Referencë unikeisofactor-15-solarpan
    • Familja e produkteveRoof Panel
    • Grupi i produktevePolyurethane PUR
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-07-27
    • Numri i botimit1
    • Gjerësia (mm)1000
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorPolyurethane
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectMuret - Kolegjet sanduiç
    • Emrin UNSPSCStructures and Building and Construction and Manufacturing Components and Supplies
    • UNSPSC code30
    • Uniclass 2015 CodePr_25_71_50_22
    • Uniclass 2015 PërshkrimComposite panels
    • CSI MasterFormat 2014 Code07 41 13
    • CSI MasterFormat 2014 TitleMetal Roof Panels
    • OmniClass Number23-13 39 27 11 11
    • OmniClass TitleMetal Roof Panels
    • CSI UniFormat II CodeB30
    • CSI UniFormat II TitleROOFING