Isopar

Isopar

In the building industry, energy savings are an increasingly important issue. Therefore, the industry is focussing on building materials that include highly-insulating components.
ISOPAR® is a self-supporting flat panel specially designed for mobile walls, prefabricated boxes, cooling chambers, exhibition stands, sliding doors, false ceilings and is an ideal component for those projects that require light, strong, insulating products.
In the “staved”, “scored”, “smooth” and ”diamond” versions, ISOPAR® improves the design of any new architecture: sleek,
simple and even.

Specifikim
  • Lattonedil ISOPAR® Wall panel.

    . Flat sandwich wall panel.

    . Insulation: polyurethane.

    . External skin: metal sheet with 4 version: staved, scored, smooth, diamond.

    . Internal skin: metal sheet.

Specifikime teknike
  • Referencë unikeisopar
  • Familja e produkteveWall Panel
  • Grupi i produktevePolyurethane PUR
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-11-09
  • Numri i botimit1
  • Gjerësia (mm)1000
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorPolyurethane
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectMuret - Kolegjet sanduiç
  • Emrin UNSPSCWall finishing materials
  • UNSPSC code301615
  • Uniclass 2015 CodePr_25_71_50_22
  • Uniclass 2015 PërshkrimComposite panels
  • CSI MasterFormat 2014 Code07 42 13.19
  • CSI MasterFormat 2014 TitleInsulated Metal Wall Panels
  • OmniClass Number23-15 13 19 11
  • OmniClass TitleMetal Wall Panels
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls