Isopar Monolamiera

Isopar Monolamiera

Ideal for false ceilings and insulated walls. ISOPAR® MONOLAMIERA is a sandwich panel composed of a stiff sheet backing made in the same profiles and colours as the ISOPAR® panel, for an excellent visual effect, and an inner backing which may be glass tissue, tarred felt or aluminium foil.

The max length of the ISOPAR® MONOLAMIERA panels is 4 m.

Specifikim
  • Lattonedil ISOPAR®  MONOLAMIERA Wall panel.

    . Flat sandwich wall panel.

    . Insulation: polyurethane.

    . External skin: metal sheet with 4 version: staved, scored, smooth, diamond.

    . Internal skin: bituminized felt, centesimal aluminium, fibreglass membrane

Specifikime teknike
  • Referencë unikeisopar-monolamiera
  • Familja e produkteveWall Panel
  • Grupi i produktevePolyurethane PUR
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-11-09
  • Numri i botimit1
  • Gjerësia (mm)1000
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorPolyurethane
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectMuret - Kolegjet sanduiç
  • Emrin UNSPSCWall finishing materials
  • UNSPSC code301615
  • Uniclass 2015 CodePr_25_71_50_22
  • Uniclass 2015 PërshkrimComposite panels
  • CSI MasterFormat 2014 Code07 42 13.19
  • CSI MasterFormat 2014 TitleInsulated Metal Wall Panels
  • OmniClass Number23-15 13 19 11
  • OmniClass TitleMetal Wall Panels
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls