Monolamiera Eurocopre

Monolamiera Eurocopre

The main characteristic of monosheet panels is the lightweight internal finish that consists of a flexible facing made of bituminized felt, centesimal aluminium or a fibreglass membrane.

– Bituminized felt is a black, semi-breathable, bituminized sheet.
– Centesimal aluminium has a natural glossy colour, is lacquered and embossed and non-breathable.
– The fibreglass membrane, made of a white non-woven fabric, is capable of trapping any condensation that may form.
Monosheet panels require structural supports positioned no more than one metre apart. In addition, given the characteristics of the flexible facings, the joint between panels has no patterned tooth. 
This product is suitable for installation on eternit roofs, on roof pitches with a concrete and masonry flooring system or to cover prefabricated tiles. Monosheet panels are not recommended for use on roofs that do not leave the internal part exposed.
MONOLAMIERA EUROCOPRE®, with four ribs, is made using the same external coating materials and in the same range of colours as the EUROCOPRE® panels. In terms of thickness, however, the panel is available in thicknesses from 30 to 100 mm.
The internal side may not have a perfect appearance. 

Specifikim
  • Lattonedil MONOLAMIERA EUROCOPRE® Roof panel.

    . 4 ribs sandwich roof panel.

    . Insulation: polyurethane.

    . External skin: corrugated metal sheet.

    . Internal skin: bituminized felt, centesimal aluminium, fibreglass membrane

Specifikime teknike
  • Referencë unikemonolamiera-eurocopre
  • Familja e produkteveRoof Panel
  • Grupi i produktevePolyurethane PUR
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-02-13
  • Numri i botimit1
  • Gjerësia (mm)1000
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorPolyurethane
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectMuret - Kolegjet sanduiç
  • Emrin UNSPSCStructures and Building and Construction and Manufacturing Components and Supplies
  • UNSPSC code30
  • Uniclass 2015 CodePr_25_71_50_22
  • Uniclass 2015 PërshkrimComposite panels
  • CSI MasterFormat 2014 Code07 41 13
  • CSI MasterFormat 2014 TitleMetal Roof Panels
  • OmniClass Number23-13 39 27 11 11
  • OmniClass TitleMetal Roof Panels
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING