Pro A washbasin 28x48 cm, white , taphole on right
Laufen-FI

Pro A washbasin 28x48 cm, white , taphole on right

This BIM object is made in conjunction with Laattapiste - LAUFEN pro is a comprehensive bathroom range, which offers the ideal solution for every spatial situation and requirement and also reflects the building values of the current generation.Industrial design is the modern answer to the once revolutionary idea that everyone has a right to enjoy beautiful forms. Good design is now no longer a right reserved for the most affluent customers. Modern methods of industrial production and designers such as Peter Wirz of Process, who put optimum manufacturing feasibility at the forefront of their creative processes, make such sanitary ware ranges as LAUFEN pro possible. This does not just benefit the designer, more importantly, it also benefits the customer.
Specifikime teknike
  • Referencë unikePL8159540001041
  • Familja e produktevePRO-A
  • Grupi i produkteveBasins
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2013-09-10
  • Numri i botimit1
  • Gjatësia (mm)150
  • Gjerësia (mm)480
  • Thellësia (mm)280
Të ngjashme
  • Materiali kryesorQeramike
  • Materiali dytësorÇelik
  • Projektuar nëZvicër
  • Prodhuar nëZvicër
Klasifikimi
  • Kategoria BIMobjectSanitar - Rubinet
  • IFC classificationElemente mobiluese
  • Emrin UNSPSCSanitary ware
  • UNSPSC code301815