VILA 2.0 Siphonic urinal 'rimless', internal water inlet, with mounting holes for cover, with electronic control system, battery operated (6V), with integrated bluetooth
VILA 2.0 Siphonic urinal 'rimless', internal water inlet, with mounting holes for cover, with electronic control system, battery operated (6V), with integrated bluetooth
VILA 2.0 Siphonic urinal 'rimless', internal water inlet, with mounting holes for cover, with electronic control system, battery operated (6V), with integrated bluetooth
    LAUFEN

    VILA 2.0 Siphonic urinal 'rimless', internal water inlet, with mounting holes for cover, with electronic control system, battery operated (6V), with integrated bluetooth

    Siphonic urinal 'rimless', internal water inlet, with mounting holes for cover, with electronic control system, battery operated (6V), with integrated bluetooth
    Specifikim
    • Compatible with:H894143
    Specifikime teknike
    • Referencë unikeH841145
    • Familja e produkteveUrinals
    • Grupi i produkteveVILA 2.0
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-06-30
    • Numri i botimit1
    • Gjatësia (mm)495
    • Gjerësia (mm)280
    • Thellësia (mm)335
    Të ngjashme
    • Materiali kryesorVitreous china
    • Projektuar nëZvicër
    • Prodhuar nëRepublika Çeke
    • Weight Net (kg)11.5
    Klasifikimi
    • Kategoria BIMobjectSanitar - Oturak
    • Uniclass 2015 CodePr_40_20_93_82
    • Uniclass 2015 PërshkrimWall-hung urinals
    • CSI MasterFormat 2014 Code22 42 13.16
    • CSI MasterFormat 2014 TitleCommercial Urinals
    • OmniClass Number23-31 21 00
    • OmniClass TitleUrinals