4205 Piped Thermometer Ball Valve

4205 Piped Thermometer Ball Valve

The Lawler Series 4000® Type T Shower Mixing Valve contains a highly sensitive thermostatic element that automatically responds to temperature and pressure variations by precisely proportioning water flow to maintain a constant outlet temperature, providing safe and comfortable showering. The Series 4000® features a thermostatically operated valve which protects against scalding and chilling. Lawler’s Series 4000® exposed valve body is designed with a flat wall mounting flange so the valve can be easily mounted onto a shower wall, spa tub, or cabinet assembly. The Series 4000® is available in many styles and combinations to meet field requirements in the temperature control of water, offering maximum convenience and flexibility.
Specifikime teknike
  • Referencë unike4205-piped-thermometer-ball-valve
  • Familja e produkteveShower
  • Grupi i produkteve4205 Piped Thermometer Ball Valve
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-03-21
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 PërshkrimControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika