911E Thermometer

911E Thermometer

911E Emergency Shower/Eyewash Valves are specifically engineered to provide tempered water to emergency showers and eyewashes. Tempered water promotes safe and effective usage of a drench shower in an emergency situation. Lawler’s 911E Valve contains one thermostatic elements in order to provide tempered water in the event of a thermostatic failure. Key Design Features: Patented thermostatic element Positive hot water shut-off Integral cold water bypass The Hi-Low GPM range of 2 to 25 gpm @ 30 psi is sufficient for a single eyewash or single drench shower, and meets ANSI Z358.1-2014 voluntary standards. The 911E valve can be installed into existing emergency shower application and is easily tested and repaired. The 911 is available with thermometers, shut-offs, cabinet assemblies, and a choice of rough bronze or white chrome finish. When safety and reliability are required, specify the Lawler 911 Series.
Specifikime teknike
  • Referencë unike911e-thermometer
  • Familja e produkteveEmergency
  • Grupi i produkteve911E Thermometer
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-03-21
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 PërshkrimControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika