Neptune EMX 075

Neptune EMX 075

Lawler’s Neptune EMX electronic mixing valve is a rugged lead-free stainless steel valve that provides accurate control of the domestic hot water during all flow conditions. The valve comes pre-set and tested for easy installation and setup. The EMX is ASSE 1017 and NSF 372 listed and can be integrated into the BMS system for remote monitoring of the outlet temperature.


EMX 075 943008

EMX 100 943010

EMX 125 943020

EMX 150 943030

EMX 200 943040

Specifikime teknike
  • Referencë unikeneptune-emX-standard1
  • Familja e produkteveMaster Controller
  • Grupi i produkteveNeptune EMX Standard
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-03-28
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 PërshkrimControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls