Damp Proof Special
Damp Proof Special
Damp Proof Special
Damp Proof Special
Damp Proof Special
Damp Proof Special
Damp Proof Special
Damp Proof Special
Damp Proof Special
Damp Proof Special
    LEDVANCE

    Damp Proof Special


    DAMP PROOF SPECIAL
    Product benefits
    • Robust, yet light and compact design
    • Demand optimized illumination due to flexible and programmable sensor
    • Easy adjustment of sensor range, daylight detection and hold time
    • Always-on override, activated via special mains switching pattern
    • Safe and very uniform illumination, due to frosted and tempered glass diffuser
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    • Energy savings of up to 90 % compared to halogen lamp floodlights
    • 3 years guarantee
    Product features
    • Flexible motion and daylight sensor
    • Sensor with 350° pan and 180° tilt
    • Reflector-based, symmetric light distribution with 100° x 100° beam angle
    • Mounting bracket with 30° angle and wide rotation area
    • Pre-installed, flexible 1 m cable (H05RN-F), wrapped 3 x 1.0 mm² single wires
    Areas of application
    • Replacement for floodlights with halogen lamps
    • Outdoor use (IP65)
    • Public areas
    • Building facades
    • Gardens, balconies and other outdoor areas
    • Construction areas
    .

    FLOODLIGHT COMPACT SENSOR 10W
    Product benefits
    • Easy installation as mounting brackets can be positioned freely on the luminaire
    • Easy installation, no tools required for connection
    • Uniform light distribution
    • Energy savings of up to 55 % (compared to luminaires that use fluorescent lamps)
    • 5 years guarantee
    Product features
    • Ammonia resistant
    • Sealed housing made of PMMA
    • Through-wiring cable already installed
    • Type of protection: IP67 (DIN EN 60529), IP69K (ISO 20653:2013)
    Areas of application
    • Keeping farm animals
    • Food industry
    • Open car parks and underpasses
    • Garages
    • Workshops, assembly lines
    • Outdoor applications
    .

    FLOODLIGHT COMPACT SENSOR 20W
    Product benefits
    • Easy installation as mounting brackets can be positioned freely on the luminaire
    • Easy installation, no tools required for connection
    • Uniform light distribution
    • Energy savings of up to 55 % (compared to luminaires that use fluorescent lamps)
    • 5 years guarantee
    Product features
    • Ammonia resistant
    • Sealed housing made of PMMA
    • Through-wiring cable already installed
    • Type of protection: IP67 (DIN EN 60529), IP69K (ISO 20653:2013)
    Areas of application
    • Keeping farm animals
    • Food industry
    • Open car parks and underpasses
    • Garages
    • Workshops, assembly lines
    • Outdoor applications
    .

    FLOODLIGHT COMPACT SENSOR 50W
    Product benefits
    • Robust, yet light and compact design
    • Demand optimized illumination due to flexible and programmable sensor
    • Easy adjustment of sensor range, daylight detection and hold time
    • Always-on override, activated via special mains switching pattern
    • Safe and very uniform illumination, due to frosted and tempered glass diffuser
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    • Energy savings of up to 90 % compared to halogen lamp floodlights
    • 3 years guarantee
    Product features
    • Flexible motion and daylight sensor
    • Sensor with 350° pan and 180° tilt
    • Reflector-based, symmetric light distribution with 100° x 100° beam angle
    • Mounting bracket with 30° angle and wide rotation area
    • Pre-installed, flexible 1 m cable (H05RN-F), wrapped 3 x 1.0 mm² single wires
    Areas of application
    • Replacement for floodlights with halogen lamps
    • Outdoor use (IP65)
    • Public areas
    • Building facades
    • Gardens, balconies and other outdoor areas
    • Construction areas
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com

    Për garanci, shihni www.ledvance.com/guarantee
    Për këtë familje produkti mund të ekzistojnë variante të shumta me veti specifike!
    Ju lutemi referojuni tekstit të specifikimit ku është renditur çdo URL e produktit.
    Gjeneratat e vjetra të një familje produkti mund të aksesohen në faqen tonë të internetit https://www.ledvance.com.
    Ju duhet të përdorni Revit 2021 ose më të lartë për të përdorur skedarët tanë Revit.
    Kontaktoni: bim@ledvance.com
    Përkthimi i Google - Anglishtja e përdorur si referencë
    Specifikim
    • Ju lutemi vini re se skedari i dhënë Revit mund të jetë i vlefshëm për një familje produkti!
      Për të hyrë në informacione të mëtejshme për produktin, ju lutemi ndiqni listën e bashkangjitur të numrave EAN-GTIN.

      Lista e produkteve EAN-GTIN:

      4058075452114 DP SPECIAL 1200 22W-4000K WT IP67 LEDV
        • Katalogu:
        https://www.ledvance.com/shortlink/4058075452114

        4058075452138 DP SPECIAL 1500 30W-4000K WT IP67 LEDV
          • Katalogu:
          https://www.ledvance.com/shortlink/4058075452138

          4058075452152 DP SPECIAL 1200 42W-4000K WT IP67 LEDV
            • Katalogu:
            https://www.ledvance.com/shortlink/4058075452152

            4058075452176 DP SPECIAL 1500 50W-4000K WT IP67 LEDV
              • Katalogu:
              https://www.ledvance.com/shortlink/4058075452176
    Specifikime teknike
    • Referencë unikeDamp-Proof-Special
    • Familja e produkteveProfessional luminaires
    • Grupi i produkteveDamp-proof
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-11-11
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorOther
    • Prodhuar nëKinë
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar
    • Kodi ETIMEC002892
    • Emri ETIMCeiling-/wall luminaire

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër