Panel Compact
Panel Compact
Panel Compact
Panel Compact
Panel Compact
Panel Compact
Panel Compact
Panel Compact
Panel Compact
Panel Compact
    LEDVANCE

    Panel Compact


    PANEL COMPACT 600 UGR<19 CRI90
    Product benefits
    • Low flicker light thanks to special electronic control gear
    • Energy savings thanks to system efficacy of up to 110 lm/W
    • External driver for extended flexibility and easy installation
    • Versions with DALI ECG available
    • 5 years guarantee
    Product features
    • Extruded aluminum frame
    • Polystyrene diffuser
    • Lifetime (L80/B10): up to 50,000 h (at 25 °C)
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    • Suitable for recessed ceiling systems with grid size of 1200 x 600 mm
    Equipment / Accessories
    • Accessories for several mounting options available
    • Security rope for luminaire included
    • Security brackets preinstalled
    • External control gear included
    • Suitable for use with seperate Emergency Conversion Box
    • Connector box with 5-pole terminal for through-wiring separately available for cable cross sections up to 2.5 mm²
    .

    PANEL COMPACT 600 DALI
    Product benefits
    • Good glare reduction (UGR < 19)
    • Low flicker light thanks to special electronic control gear
    • Energy savings thanks to system efficacy of up to 110 lm/W
    • External driver with an optional 3-pole through-wiring feature
    • Versions with DALI ECG available
    • 5 years guarantee
    Product features
    • Extruded aluminum frame
    • Polystyrene diffuser
    • Lifetime (L80/B10): up to 50,000 h (at 25 °C)
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    • Suitable for recessed ceiling systems with grid size of 625 x 625 mm
    Equipment / Accessories
    • Accessories for several mounting options available
    • Security brackets preinstalled
    • External control gear included
    • Suitable for use with seperate Emergency Conversion Box
    .

    PANEL COMPACT 600 UGR<19 DALI 2CCT
    Product benefits
    • Good glare reduction (UGR < 19)
    • Low flicker light thanks to special electronic control gear
    • Energy savings thanks to system efficacy of up to 110 lm/W
    • External driver with an optional 3-pole through-wiring feature
    • Versions with DALI ECG available
    • 5 years guarantee
    Product features
    • Extruded aluminum frame
    • Polystyrene diffuser
    • Lifetime (L80/B10): up to 50,000 h (at 25 °C)
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    • Suitable for recessed ceiling systems with grid size of 1200 x 300 mm
    Equipment / Accessories
    • Accessories for several mounting options available
    • Security rope for luminaire included
    • Security brackets preinstalled
    • External control gear included
    • Suitable for use with seperate Emergency Conversion Box
    • Connector box with 5-pole terminal for through-wiring separately available for cable cross sections up to 2.5 mm²
    .

    PANEL COMPACT 600 UGR<19 DALI
    Product benefits
    • High color rendering index (Ra>90) with up to 104 lm/W
    • Good glare reduction (UGR < 19)
    • Low flicker light thanks to special electronic control gear
    • External driver with an optional 3-pole through-wiring feature
    • Versions with DALI ECG available
    • 5 years guarantee
    Product features
    • Extruded aluminum frame
    • Polystyrene diffuser
    • Lifetime (L80/B10): up to 50,000 h (at 25 °C)
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    • Suitable for recessed ceiling systems with grid size of 600 x 600 mm
    Equipment / Accessories
    • Accessories for several mounting options available
    • Security rope for luminaire included
    • Security brackets preinstalled
    • External control gear included
    • Suitable for use with seperate Emergency Conversion Box
    • Connector box with 5-pole terminal for through-wiring separately available for cable cross sections up to 2.5 mm²
    .

    PANEL COMPACT 600 UGR<19
    Product benefits
    • Good glare reduction (UGR < 19)
    • Low flicker light thanks to special electronic control gear
    • Energy savings thanks to system efficacy of up to 120 lm/W
    • External driver for extended flexibility and easy installation
    Product features
    • Extruded aluminum frame
    • Polystyrene diffuser - TP(a) rated (UK)
    • Lifetime (L80/B10): up to 50,000 h (at 25 °C)
    Areas of application
    • Areas which require UK building regulation rating TP(a)
    • Direct replacement for luminaires with fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    • Suitable for recessed ceiling systems with grid size of 600 x 600 mm
    Equipment / Accessories
    • Accessories for several mounting options available
    • External control gear included
    • Preinstalled connector box for easy wiring and optional through-wiring
    • Suitable for use with seperate Emergency Conversion Box
    • Separate DALI driver available
    .

    PANEL COMPACT 600 TPA
    Product benefits
    • Low flicker light thanks to special electronic control gear
    • Energy savings thanks to system efficacy of up to 110 lm/W
    • External driver with an optional 3-pole through-wiring feature
    • Versions with DALI ECG available
    • 5 years guarantee
    Product features
    • Extruded aluminum frame
    • Polystyrene diffuser
    • Lifetime (L80/B10): up to 50,000 h (at 25 °C)
    Areas of application
    • Direct replacement for luminaires with fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    • Suitable for recessed ceiling systems with grid size of 600 x 600 mm
    Equipment / Accessories
    • Accessories for several mounting options available
    • Security rope for luminaire included
    • Security brackets preinstalled
    • External control gear included
    • Suitable for use with seperate Emergency Conversion Box
    .

    PANEL COMPACT 600 UGR<19 TPA
    Product benefits
    • Good glare reduction (UGR < 19)
    • Low flicker light thanks to special electronic control gear

    ... teksti i shkurtuar, kufiri i objektit BIMO prej 10,000 karakteresh është tejkaluar!
    Tekstin e plotë mund ta gjeni në faqen tonë të internetit.
    Për garanci, shihni www.ledvance.com/guarantee
    Për këtë familje produkti mund të ekzistojnë variante të shumta me veti specifike!
    Ju lutemi referojuni tekstit të specifikimit ku është renditur çdo URL e produktit.
    Gjeneratat e vjetra të një familje produkti mund të aksesohen në faqen tonë të internetit https://www.ledvance.com.
    Ju duhet të përdorni Revit 2021 ose më të lartë për të përdorur skedarët tanë Revit.
    Kontaktoni: bim@ledvance.com
    Përkthimi i Google - Anglishtja e përdorur si referencë
    Specifikim
    • Ju lutemi vini re se skedari i dhënë Revit mund të jetë i vlefshëm për një familje produkti!
      Për të hyrë në informacione të mëtejshme për produktin, ju lutemi ndiqni listën e bashkangjitur të numrave EAN-GTIN.

      Lista e produkteve EAN-GTIN:

      4058075849464 PL COMP 600 TPA V 28W 83040 LEDV
        • Katalogu:
        https://www.ledvance.com/shortlink/4058075849464

        4058075849488 PL COMP 600 TPA V 28W 840 U19 LEDV
          • Katalogu:
          https://www.ledvance.com/shortlink/4058075849488
    Specifikime teknike
    • Referencë unikePanel-Compact
    • Familja e produkteveProfessional luminaires
    • Grupi i produktevePanel
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-11-15
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Prodhuar nëKinë
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Të tjera
    • Kodi ETIMEC002892
    • Emri ETIMCeiling-/wall luminaire

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër