Altis IP55 metal assemblable enclosure - IK10 - RAL7035 Depth 500 mm from 1600x600mm to 2000x1600mm
Legrand

Altis IP55 metal assemblable enclosure - IK10 - RAL7035 Depth 500 mm from 1600x600mm to 2000x1600mm

Altis Self assembly Metal enclosures - IP 55 according to standard EN / IEC 60529, LCIE n ° 74367-562119 - IK 10 according to EN / IEC 62262 (EN 50102), Nema 12, 12 K - Textured polyester coating - Excellent resistance to corrosion and chemical agents - Reversible door - 4-point automatic locking with double bar - For two-door enclosures, double-bar closing without center pillar (left door locked by 2-point center handle) - openwork bottom (cable-clamps plates to be ordered separately) - Removable back panel - Rings and lifting angles to be ordered separately - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
Specifikim
  • RAL 7035 cabinets - Depth : 500 mm - Height : 1600 mm - Width : 600 mm - Weight : 70,4 kg - Numbers of doors : 1
Specifikime teknike
  • Referencë unikeLG-Armoire-assemblable-Altis-P500
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-04-30
  • Numri i botimit1
  • Thellësia (mm)500
Të ngjashme
  • Materiali kryesorÇelik
  • Weight Net (kg)70000
Klasifikimi
  • Kategoria BIMobjectElektrike - Shpërndarje
  • IFC classificationShpërndarja elektrike
  • Kodi ETIMEG000011
  • Emri ETIMCabinet enclosures
  • Emrin UNSPSCElectrical equipment and components and supplies
  • UNSPSC code3912
  • Uniclass 2015 CodePr_60_70_22_11
  • Uniclass 2015 PërshkrimCable distribution cabinets
  • CSI MasterFormat 2014 Code26 27 16
  • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
  • OmniClass Number23-35 31 27
  • OmniClass TitlePower Distribution Units
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Rajoni i disponueshëm

Europe
Francë