Marina enclosures - Polyester - IP 66 - IK 10 - 300x220x160 mm
Legrand

Marina enclosures - Polyester - IP 66 - IK 10 - 300x220x160 mm

Marina enclosures - Polyester (GRP) - IP 66 - IK 10 - IP 66 according to IEC EN 60529 - LCIE n°60059283-560528 - IK 10 according to IEC EN 62262 (EN 50102) - Class II (used to create totally isoled assemblies acc. to EN 60439-1 and assemblies for photovoltaic installations acc. to UTE C15-712-1) - Fiber glass reinforced polyester - Self-extinguisting 960°C acc. to IEC EN 60695-2-11 - Adapted to corrosive environment and different weather conditions (detailed technical sheet available on e-catalogue) - Reversible door, opening 180°, (except Cat.No 0 362 50) - Stainless steel hinge pins (except Cat.No 0 362 50) - 2 double bar lock (1 lock for Cat.No 0 362 50) - Direct fixing of equipment at bottom of cabinet (screws supplied) - Possible to fi t a partial plate from 500 x 400 x 200 mm and/or rails on intermediate studs (except for Cat.No 0 362 50) - Optional depth adjustment from height 400 x width 300 mm with Cat.No 0 362 42 - Can be equipped with Atlantic accessories - For further information please contact us : https://www.legrand.fr/pro/nous-contacter
Specifikim
  • RAL 7035 enclosures - Outside height: 300 - Exterior width: 220 - External depth: 160 - Height equivalence metal box: 300 - Equivalent width metal box: 200 - Depth equivalence metal cabinet: 160
Specifikime teknike
  • Referencë unikeLG-Coffrets-Marina-porte-pleine
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-04-30
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPolyester
  • Weight Net (kg)1949
Klasifikimi
  • Kategoria BIMobjectElektrike - Shpërndarje
  • IFC classificationShpërndarja elektrike
  • Kodi ETIMEG000011
  • Emri ETIMCabinet enclosures
  • Emrin UNSPSCElectrical equipment and components and supplies
  • UNSPSC code3912
  • Uniclass 2015 CodePr_60_70_22_11
  • Uniclass 2015 PërshkrimCable distribution cabinets
  • CSI MasterFormat 2014 Code26 27 16
  • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
  • OmniClass Number23-35 31 27
  • OmniClass TitlePower Distribution Units
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Rajoni i disponueshëm

Europe
Francë