URALIGHT self-contained emergency lighting luminaire
Legrand

URALIGHT self-contained emergency lighting luminaire

Self-contained incandescent lamps luminaire, 45lm 1h, IP42 IK07, manual control for establishements receiving workers and establishments receiving public Plastic luminaire equipped with a removable mounting bracket with screw terminal connection Evacuation luminaire For further information please contact us : https://www.legrand.fr/pro/nous-contacter
Specifikim
  • Certified NF AEAS Equipped with incandescent lamp and LED charge indicator Equipped with Ni-Cd batteries Power 230 V ~ - 50/60 Hz
Specifikime teknike
  • Referencë unikeLG-Uralight-BAES-Evacuation
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-10-31
  • Numri i botimit1
  • Gjatësia (mm)120
  • Gjerësia (mm)258
  • Thellësia (mm)70.7
Të ngjashme
  • Materiali kryesorPolycarbonate
  • Weight Net (kg)841
Klasifikimi
  • Kategoria BIMobjectNdriçim - Emergjenca & Siguria
  • IFC classificationNdriçim i lehtë
  • Emrin UNSPSCEmergency lighting and accessories
  • UNSPSC code391117
  • Uniclass 2015 CodePr_30_36_08_28
  • Uniclass 2015 PërshkrimEmergency exit devices
  • CSI MasterFormat 2014 Code26 52 00
  • CSI MasterFormat 2014 TitleEmergency Lighting
  • OmniClass Number23-35 47 13
  • OmniClass TitleEmergency Lighting

Rajoni i disponueshëm

Europe
Francë