Copper patch panels
Copper patch panels
Copper patch panels
Copper patch panels
    Legrand

    Copper patch panels

    19 inches copper patch panels are ready to use with RJ45 and also a new generation quick-fix mechanism for automatic screwless mounting on the cabinets uprights. The automatic removal of each cassette is possible using a push button.

    Specifikim
      • Front-panel and fast-snap accessibility of each individual connector provide ease and reliability for installation and maintenance. Universal and secured mounting on any cabinet or enclosure through new generation quick-fix anchorage. Automatic cassette removal by a simple button press. Hands-free cassette support during installation or maintenance while in the extracted position.
      • Supplied with coloured labels, white, yellow, blue and red.
      • Equipped with rear cable guide to hold the cables.
      • Daily user maintenance is rendered easy through the move-add-change management of each cassette and individual connector.

      References Legrand : 033750, 033751, 033760, 033761, 033762, 033770, 033772, 033782.

    Specifikime teknike
    • Referencë unikecopper-patch-panels
    • Familja e produkteveCopper patch panels
    • Grupi i produktevePatch panels
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-10-24
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectElektrike - Shpërndarje
    • Kodi ETIMEC001128
    • Emri ETIMPatch panel copper (twisted pair)
    • Uniclass 2015 CodePr_75_75_50_60
    • Uniclass 2015 PërshkrimPatch panels
    • CSI MasterFormat 2014 Code27 15 13
    • CSI MasterFormat 2014 TitleCommunications Copper Horizontal Cabling
    • OmniClass Number23-35 31 13
    • OmniClass TitleDistribution Panel Boards