Self-contained emergency lighting autotest-addressable-connected luminaire
Self-contained emergency lighting autotest-addressable-connected luminaire
    Legrand

    Self-contained emergency lighting autotest-addressable-connected luminaire

    Self-contained Evacuation LEDs luminaire, 45lm 1h, IP43 IK07, SATI addressable, connected, for establishements receiving workers and establishments receiving public Plastic luminaire equipped with a plug-in mounting bracket with automatic terminal connection Recessed with accessory ref. 0 626 94 Installable directly on the hook of the old luminaires since 1998 Lighting by the slice ref. 0 626 75 Increased visibility functionality and evacuation lighting marking For further information please contact us : https://www.legrand.fr/pro/nous-contacter
    Specifikim
    • very low power consumption (0,5 W) certified NF Environment and NF AEAS Performance SATI Equipped with Ni-Mh batteries with low impact on the environment Connected SATI function allowing a remote diagnosis of the installations ( defective luminaire, missing fixture, remote control line fault ) via the Web App. Legrand ERPconnected The SATI Connected function requires the use of a modular remote control ref. 0 625 20 (IP) or 0 625 21 (radio) allowing remote diagnosis
    Specifikime teknike
    • Referencë unikeLG-BAES-Evacuation-SATI-Connecte
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-10-31
    • Numri i botimit1
    • Gjatësia (mm)125
    • Gjerësia (mm)225
    • Thellësia (mm)45
    Të ngjashme
    • Materiali kryesorPolycarbonate
    • Weight Net (kg)400
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Emergjenca & Siguria
    • IFC classificationNdriçim i lehtë
    • Emrin UNSPSCEmergency lighting and accessories
    • UNSPSC code391117
    • Uniclass 2015 CodePr_30_36_08_28
    • Uniclass 2015 PërshkrimEmergency exit devices
    • CSI MasterFormat 2014 Code26 52 00
    • CSI MasterFormat 2014 TitleEmergency Lighting
    • OmniClass Number23-35 47 13
    • OmniClass TitleEmergency Lighting

    Rajoni i disponueshëm

    Europe
    Francë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit