Slim cassettes
Slim cassettes
Slim cassettes
    Legrand

    Slim cassettes

    This high density preterminated slim cassette transforms parallel links (MTP/MPO UHD connector) into duplex connections.

    Specifikim
      • Can be installed into HD modular panels and also in the zero-U kit.
      • Sliding cassette with push button for fast extraction of the cassette from the front. Extraction from the rear also possible.
      • High performance MTP cassette with maximal insertion loss 0,5dB.
      • Compatible with MPO

      References Legrand : 032168, 032169 and 032170.

    Specifikime teknike
    • Referencë unikeslim-cassettes
    • Familja e produkteveSlim cassettes
    • Grupi i produkteveFiber optic cassette
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-10-24
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectElektrike - Shpërndarje
    • IFC classificationElementi i shpërndarjes
    • Kodi ETIMEC002699
    • Emri ETIMSystem patchpanel optic fibre
    • Uniclass 2015 CodePr_80_77_28_27
    • Uniclass 2015 PërshkrimFibre optic patch panels
    • CSI MasterFormat 2014 Code33 82 23
    • CSI MasterFormat 2014 TitleOptical Fiber Communications Distribution Cabling
    • OmniClass Number23-37 11 15 15
    • OmniClass TitleFiber Optic Equipment