Norden material cabinet 2 solid door B100xD60xH210 white
Norden material cabinet 2 solid door B100xD60xH210 white
Norden material cabinet 2 solid door B100xD60xH210 white
Norden material cabinet 2 solid door B100xD60xH210 white
Norden material cabinet 2 solid door B100xD60xH210 white
Norden material cabinet 2 solid door B100xD60xH210 white
Norden material cabinet 2 solid door B100xD60xH210 white
    Lekolar

    Norden material cabinet 2 solid door B100xD60xH210 white

    Material cabinet with frame in direct laminate. Fronts are available with either direct laminate or laminate. Frames are available in 3 different designs and fronts in 10 different. Furnished with 5 shelves including 3 removable, 2 full doors with locking rod and 170 degree opening angle. High pressure laminate on the front makes it an extremely durable finish.
    Specifikime teknike
    • Referencë unike80577
    • Familja e produkteveNorden
    • Grupi i produkteveStorage
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-06-01
    • Numri i botimit1
    • Gjatësia (mm)2100
    • Gjerësia (mm)1000
    • Thellësia (mm)600
    Të ngjashme
    • Materiali kryesorDru
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56

    Rajoni i disponueshëm

    Europe
    Danimarkë
    Finlandë
    Norvegji
    Suedi