Chair Karoline 4 with armrest large sh 45 cm
Chair Karoline 4 with armrest large sh 45 cm
Chair Karoline 4 with armrest large sh 45 cm
Chair Karoline 4 with armrest large sh 45 cm
Chair Karoline 4 with armrest large sh 45 cm
Chair Karoline 4 with armrest large sh 45 cm
Chair Karoline 4 with armrest large sh 45 cm
Chair Karoline 4 with armrest large sh 45 cm
Chair Karoline 4 with armrest large sh 45 cm
Chair Karoline 4 with armrest large sh 45 cm
    Lekolar

    Chair Karoline 4 with armrest large sh 45 cm

    Plastic of 100% recycled content. The chair complying with EN 1729-1 Size Mark 5 & 6, which means that users between 146 and 188 cm sit comfortably and ergonomically. Bag hook on the back. Stackable and hangable. Easy to clean. Silver-coated frame RAL 9006. Dimensions: Seat height 45 cm. Seat width 42 cm. Seat depth 40 cm. Choose the seat upholstered in 100% recycled material.
    Specifikime teknike
    • Referencë unike82762
    • Familja e produkteveKaroline
    • Grupi i produkteveStudent chair
    • Data e botimit2020-12-04
    • Numri i botimit1
    Të ngjashme
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku

    Rajoni i disponueshëm

    Europe
    Danimarkë
    Finlandë
    Norvegji
    Suedi