PNV-150-LF-2PS - Proton Electronic Mixing Valve
Të arkivuara

PNV-150-LF-2PS - Proton Electronic Mixing Valve

In support of various states Low Lead laws, Leonard is pleased to offer the new Nucleus line of electronic mixing valves. These valves have all been certified as meeting the lead free requirements. Note: Lead Free is defined as “not more than a weighted average of 0.25 percent when used with respect to the wetted surfaces of pipes and pipe fittings, plumbing fittings, and fixtures”. In addition, these valves are all listed to the stringent performance requirements of the ASSE 1017 Standard.

Leonard’s Nucleus models give plumbing engineers complete system monitoring with outlet temperature control within +/- 2F from set point, regardless of demand. Features include user programmable set point, integral daily sweep and sanitization.

Specifikim
  • • Two Digital Mixing Valves with check stops, integral RTD Sensors
    • 2" inlets, 3" outlet (51mm X 76mm)
    • 0.25 GPM** (.95 L/min) minimum flow capacity each
    • Maximum operating pressure: 125 PSIG (860 KPA)
    • Controls water temperature to ± 2°F in accordance with ASSE 1017
    • Controls water temperature to ± 2°F during times of low / no system demand
    • Automatic Hot/Cold Water shutoff upon cold/ hot water inlet supply failure
    • User programmable set point range between 65°F and 180°F
    • UL Listed Control Box
    • UL Listed 120V plug in power supply with 6’ cord
    • Simple/intuitive user commissioning and setup
    • Factory assembled and tested

Specifikime teknike
  • Referencë unikepnv-150-lf-2ps
  • Familja e produkteveMixing Valves for Liquid Services
  • Grupi i produkteveDigitally Controlled Mixing Valves
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-11-09
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • IFC classificationValvul
  • Emrin UNSPSCValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 PërshkrimControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 29
  • OmniClass TitleMixing Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit