30" x 48" 2 hp Pre-Assembled Simplex Grinder Package

30" x 48" 2 hp Pre-Assembled Simplex Grinder Package

2 hp.

1 1/4" Discharge

For residential and commercial applications, the 3048LSG is a complete factory assembled simplex grinder package featuring the LSG200-Series 2 hp Omnivore® grinder pump. All internal brackets, floats, guide-rail base and discharge piping is pre-installed at the factory saving hours of labor at the job site.

Features

  • Factory assembled simplex grinder package with 30" X 48" fiberglass basin and Omnivore® Grinder Pump
  • 2 hp grinder pump available in various voltages
  • Anit-flotation collar
  • Solid, heavy-duty fiberglass cover (optional black steel, solid)
  • GR20 guide rail assembly
  • Galvanized guide rail piping (stainless optional)
  • All internal piping and brackets pre-mounted
  • Floats are pre-mounted at factory-set levels
  • All stainless steel fasteners
  • 1-1/4" schedule 80 PVC discharge piping with ball valve and check valve
  • ALM-2W alarm and NEMA 4x wiring box on 3048LSG


Specifikime teknike
  • Referencë unikelibertypumps-3048series
  • Familja e produktevePlumbing
  • Grupi i produktevePumps
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-11-25
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorFibra xhami
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Pompë
  • Emrin UNSPSCSewage pumps
  • UNSPSC code40151517
  • CSI MasterFormat 2014 Code33 32 16.13
  • CSI MasterFormat 2014 TitlePackaged Sewage Grinder Pumping Units
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps
  • CSI UniFormat II CodeD2030
  • CSI UniFormat II TitleSanitary Waste

Rajoni i disponueshëm

North America
Shtetet e Bashkuara