Keypad Access Systems SRDRMM

Keypad Access Systems SRDRMM

Key Features

Unit Interface Capabilities Model Model SRDRMM - Mullion Mount - None

Communication Capabilities Mobile BLE; 125 KHz Proximity; 13.56 MHz Smart

Mobile Compatibility Works with myQ Community app for iOS, Android and AppleWatch

Mobile Credential Range Dependent on Mode:

Tap: Tap or bring the phone within 3" of the reader

Touch: Phone must be within 2’ of the reader and user must physicallytouch the reader to engage capacitive resistance function

Alert: Alert will pop up on smart phone within 10' of the Reader - press alert on phone to unlock

User Feedback Tri-state LED light bar (red, green, amber) and audible beeper

Specifikim
  • Specifications
    Connectivity Dependent on Door Controller: CAPXLV2; CAPXM, CAPXS or CAP2D
    Power Supply Voltage 5-16 V DC
    (Power Supply not included)

    Current SRDRST -SRDRMM-105mA average, 145 mA peak

    Communications OSDP Autodetect - communicates with up to 4 Smart Readers

    with the CAPXLV2 Intercom

    OSDP Secure Channel and remote firmware upgradability

    Wiegand Input Data Format 26 BIT, 30 BIT, 37 BIT (HID), 37 BIT (Transcore), 32 BIT (MiFare) ,

    36 BIT Proximity, 56 BIT Smart

    Mounting Options Single Gang, Surface Mount

    Operating Temperature UL® tested -35° to 66°C and EN -40° to 70°C and 95% humidity

    Anti-Tamper Notification Accelerometer-based tamper detection

    Warranty 1 year

    Construction

    Country of Origin United States

    Material Reader electronics are conformally coated

    in a silicone water resistant coating

    Regulatory UL294 Compliant

Specifikime teknike
  • Referencë unikeKeypad-Access-Systems-SRDRMM
  • Familja e produkteveAccess Control Systems
  • Grupi i produkteveAccess Controls
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-07-10
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëMeksikë
Klasifikimi
  • Kategoria BIMobjectElektrike - Pult komandimi
  • Emrin UNSPSCSecurity or access control systems
  • UNSPSC code46171619
  • Uniclass 2015 CodeSs_75_40_02
  • Uniclass 2015 PërshkrimAccess control systems
  • CSI MasterFormat 2014 Code28 13 00
  • CSI MasterFormat 2014 TitleAccess Control
  • OmniClass Number23-17 19 11 31
  • OmniClass TitleAutomatic Door Controls and Operators

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika