MAXUM DC Trolley Commercial Door Operator TDC
MAXUM DC Trolley Commercial Door Operator TDC
MAXUM DC Trolley Commercial Door Operator TDC
MAXUM DC Trolley Commercial Door Operator TDC

    MAXUM DC Trolley Commercial Door Operator TDC

    • Motor and Gearbox purpose built to meet the high demands of commercial applications.
    • 3-button control with 4-line LCD display for setup and programming from the floor level.
    • Up to 33% faster than standard commercial door operators, allowing you to get shipments in and out quickly. Average speed is 12” per second.
    • Optional Battery Backup accessory helps keep your door running even when the power goes out—ensuring safe and continuous operation.
    • Diagnostics at floor level through myQ® Facility on your mobile device allows you to see when there is a problem and anticipate maintenance cycles.
    • Built-in Wi-Fi® lets you easily connect to myQ Facility software, allowing you to get valuable data and insights to improve operations.
    • Security+ 2.0® virtually eliminates radio wave interference and offers extended range.
    Specifikim
    • my Q Compatibility: Works with myQ, myQ Facility, or myQ Enterprise

      Power: 120V/240V (1PH/3PH); 480V (3PH); 208V & 600V (3PH) available with transformer accessory

      Wi-Fi: Yes

      Battery Backup: Capable w/ accessory kit DC45AH or DC7AH

      Monitored Safety Inputs: 3 Inputs

      Duty Cycle Per Hour p/h & Per Day p/d: Standard - 20 cycles p/h /90 p/d | Extended - 30 cycles p/h /150 p/d

      Speed/Per Second: Faster speed,12” on average for sectional and 8–9 inches for rolling steel doors

      Radio Receiver: Security + 2.0

      Motor Type: 24VDC Motor Drive

      Soft Start/Stop: Yes

      Dual handing for installs: Right or left no longer required for order

      Warranty: Standard Duty - 5 Years, or 85,000 Cycles, Extended Duty - 5 Years, or 130,000 Cycles

    Specifikime teknike
    • Referencë unikeMaxumDC-trolley-operator
    • Familja e produkteveCommercial Door Operators
    • Grupi i produkteveIndustrial-Duty Series
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-11-22
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëMeksikë
    Klasifikimi
    • Kategoria BIMobjectDyert - Hapës
    • IFC classificationElement i hapjes
    • Kodi ETIMEC000367
    • Emri ETIMElectrical door opener
    • Emrin UNSPSCDoor openers
    • UNSPSC code30171512
    • Uniclass 2015 CodePr_75_30_23_33
    • Uniclass 2015 PërshkrimGarage door operators
    • CSI MasterFormat 2014 Code08 71 13
    • CSI MasterFormat 2014 TitleAutomatic Door Operators
    • OmniClass Number23-17 19 11 31
    • OmniClass TitleAutomatic Door Controls and Operators

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika