HDSL24UL 24VDC Heavy-Duty Variable Speed Slide Gate Operator

HDSL24UL 24VDC Heavy-Duty Variable Speed Slide Gate Operator

No matter the property type or environmental conditions, LiftMaster Gate Operators provide convenience, security and peace of mind in communities and businesses across the country.

  • Ideal for heavy gate and extreme applications.
  • Rated for gates up to 75 ft. and 3,000 lbs.
  • Variable cycle speed of .5 ft./sec. to 1 ft./sec.
  • Integrates easily with LiftMaster Access Control Technology.

FEATURES

Gate Connectivity

Securely Monitor and Control - Powered by myQ® for full insight and control over community and facility access points. Monitor and control multiple communities with Smart Community Access. Improve warehouse efficiency and productivity with Smart Facility Access.* *When linked with an access control powered by myQ. Cellular data or WiFi® connection required. Test equipment regularly and follow safety instructions.

Gate Real-Time Alerts - Know when a gate opens with real-time alerts.

Wireless Dual-Gate Communication - Synchronizes gate operation and eliminates costly trenching; set speed independently if needed. 

Gate Safety and Security

Quick Close Feature - Prevent unauthorized access with quick close feature that stops vehicles from tailgating.

UL Listed - Tested to the most stringent UL 325 industry guidelines. Secondary entrapment devices need to be added to meet UL325 standards. Your Installer will recommend suitable secondary entrapment devices for your installation, such as photo eyes or edge sensors.

Gate Safety Sensors - Protect people entering or leaving your gate with safety sensors that stop the gate from closing on obstructions.

WARRANTY

  • Operator Warranty: 7 Years Residential, 5 Years Commercial
Specifikim
  • Voltage: 120/240 VAC Single Phase

    Motor Power: 1.5 HP Peak Brushless Motor

    Battery Backup: Yes

    Soft Start / Stop: Yes

    myQ Compatibility: Yes

    Operator Duty Rating: Continuous Duty, High-Cycle, High-Temperature

    Solar: Solar-ready

    System Capacity: up to 75 ft./ up to 3,000 lbs

    UL Usage Classification: I,II,III,IV

    Variable Speed: Yes

Specifikime teknike
  • Referencë unikehdsl24ul-slide-gate-operator
  • Familja e produkteveGate Operators
  • Grupi i produkteveSlide Gate Operators
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-05-06
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëMeksikë
Klasifikimi
  • Kategoria BIMobjectDyert - Sigurimi
  • IFC classificationElement i hapjes
  • Kodi ETIMEC001093
  • Emri ETIMSliding gate operator
  • Uniclass 2015 CodePr_75_30_23_05
  • Uniclass 2015 PërshkrimAutomatic sliding door operators
  • CSI MasterFormat 2014 Code32 31 11
  • CSI MasterFormat 2014 TitleGate Operators
  • OmniClass Number23-17 19 11 31
  • OmniClass TitleAutomatic Door Controls and Operators

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika