MAS Barrier Gate Operator

MAS Barrier Gate Operator

3.8 nga 5 yje3.8(6 vlerësime)

No matter the property type or environmental conditions, LiftMaster Gate Operators provide convenience, security and peace of mind in communities and businesses across the country.

Ideal for high traffic areas, LiftMaster commercial barrier gate operators are essential for managing vehicle flow safely and efficiently.

  • Rated for 10,000 cycles per day with an opening speed of 0.9 seconds.
  • Battery Backup keeps operator running and traffic moving even when power is down (battery rated for up to 900 cycles).
  • Arms available in 8ft length only.
  • Integrates easily with LiftMaster Access Control Technology.

FEATURES

Gate Power

High Traffic Power - LiftMaster® high-traffic DC powered barrier gate operators with Battery Backup keep traffic flowing and provide easy in and out access 24 hours a day.

High Traffic Safety - Security+ 2.0 Patented Multi-Frequency Secure Radio Technology virtually eliminates interference and gives you quick and secure access with enhanced range and performance.
Can be set to fail open per Fire Department compliance.

Smooth Operation - Get years of reliable use by reducing wear with smooth start/stop operation.

WARRANTY

  • Cabinet Warranty: 10 years
  • Electronic and Mechanical Components: 2 years
Specifikime teknike
  • Referencë unikemas-barrier-gate-operator
  • Familja e produkteveGate Operators
  • Grupi i produkteveBarrier Gate Operators
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-05-06
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëMeksikë
Klasifikimi
  • Kategoria BIMobjectNdërtim - Fences & Traffic Security
  • IFC classificationElement i hapjes
  • Emrin UNSPSCGate barrier systems
  • UNSPSC code46161510
  • Uniclass 2015 CodePr_30_59_59_72
  • Uniclass 2015 PërshkrimRising arm vehicular barriers
  • CSI MasterFormat 2014 Code11 12 33.13
  • CSI MasterFormat 2014 TitleLift Arm Parking Gates
  • OmniClass Number23-11 23 19
  • OmniClass TitleParking Gates

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika