P-KRONB2 - Upper parapet flashing for sandwich wall
Lindab

P-KRONB2 - Upper parapet flashing for sandwich wall

3.6 nga 5 yje3.6(5 vlerësime)

This thin gauge steel flashing gives a decorative covering and protection against rainfall for the back and upper side of the parapet wall. It can be obtained in the Lindab colour and coating of your choice. It is intended to be used in combination with flashing P-KRONB1 – Front parapet flashing for sandwich wall. The flashing has an adjustable depth measure to fit the actual wall thickness. See the BIM manual for further information.

Specifikime teknike
  • Referencë unikeP-KRONB2
  • Familja e produkteveWall System
  • Grupi i produkteveSandwich Panels
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-05-31
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGalvanized steel
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectMuret - Të tjera
  • IFC classificationObjekt
  • Emrin UNSPSCFlashings
  • UNSPSC code30151602
  • Uniclass 2015 CodePr_35_90_30
  • Uniclass 2015 PërshkrimFlashings and aprons
  • CSI MasterFormat 2014 Code07 62 00
  • CSI MasterFormat 2014 TitleSheet Metal Flashing and Trim
  • OmniClass Number23-13 37 13
  • OmniClass TitleExterior Wall Cladding
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls

Rajoni i disponueshëm

Europe
Danimarkë
Norvegji
Suedi