Half round gutter system 100
Half round gutter system 100
Half round gutter system 100
Half round gutter system 100
Half round gutter system 100
Half round gutter system 100
Half round gutter system 100
Half round gutter system 100
Half round gutter system 100
Half round gutter system 100
    Lindab

    Half round gutter system 100

    Lindab rainwater system is developed by professionals for both professionals and end-customers. It’s a simple but good system to install and use and we can promise it will fulfill its task. The products are developed for perfect fit to each other for a better looking installation. All products are available in the same color no matter if it’s a precoated product or powdercoated. The rainwater system is a big assortment with many different dimensions, colors and products for different type of installations. Both for small and big buildings. The gutter system contains all necessary products like gutter, stop ends and inner and outer angle profiles. All of the products in this system are made of precoated galvanized steel in 0,6mm thickness (except for Magestic, which is a non coated material). Because of the high quality steel, coated or non coated, it will age in the same way as all the other products in the system and no difference in design will occur. This product is made of precoated galvanized steel in 0,6mm thickness (except for Magestic, which is a non coated material).
    Specifikime teknike
    • Referencë unikehalf-round-gutter-system-100
    • Familja e produkteveRainwater System
    • Grupi i produkteveHalf Round System
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2018-02-25
    • Numri i botimit2
    • Gjerësia (mm)100
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Aksesorët e kulmit
    • IFC classificationObjekt
    • Emrin UNSPSCRain gutters and accessories
    • UNSPSC code301517
    • Uniclass 2015 CodePr_65_50_35
    • Uniclass 2015 PërshkrimGutters and accessories
    • CSI MasterFormat 2014 Code07 71 23
    • CSI MasterFormat 2014 TitleManufactured Gutters and Downspouts
    • OmniClass Number23-13 41 33
    • OmniClass TitleRoof Gutters
    • CSI UniFormat II CodeD2040
    • CSI UniFormat II TitleRain Water Drainage

    Rajoni i disponueshëm

    Europe
    Danimarkë
    Hungari
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Republika Çeke
    Rumani
    Sllovaki
    Suedi