Half round gutter 150
Half round gutter 150
Half round gutter 150
Half round gutter 150
Half round gutter 150
Half round gutter 150
Half round gutter 150
Half round gutter 150
Half round gutter 150
Half round gutter 150
    Lindab

    Half round gutter 150

    The half round gutter both looks good at the house and prevent the houses from being damaged because of rain. A perfect combination! Choose from a big assortment of fittings with a perfect fit to the gutter and in the same material for perfect match. This product is made of precoated galvanized steel in 0,6mm thickness (except for Magestic, which is a non coated material). Because of the high quality steel, coated or non coated, it will age in the same way as all the other products in the system and no difference in design will occur.
    Specifikime teknike
    • Referencë uniker-150
    • Familja e produkteveRainwater System
    • Grupi i produkteveHalf Round System
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-02-25
    • Numri i botimit2
    • Gjerësia (mm)150
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Aksesorët e kulmit
    • IFC classificationObjekt
    • Emrin UNSPSCRain gutters and accessories
    • UNSPSC code301517
    • Uniclass 2015 CodePr_65_50_35
    • Uniclass 2015 PërshkrimGutters and accessories
    • CSI MasterFormat 2014 Code07 71 23
    • CSI MasterFormat 2014 TitleManufactured Gutters and Downspouts
    • OmniClass Number23-13 41 33
    • OmniClass TitleRoof Gutters
    • CSI UniFormat II CodeD2040
    • CSI UniFormat II TitleRain Water Drainage

    Rajoni i disponueshëm

    Europe
    Danimarkë
    Hungari
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Republika Çeke
    Rumani
    Sllovaki
    Suedi