Gutter joint for rectangular gutter 140
Gutter joint for rectangular gutter 140
Gutter joint for rectangular gutter 140
Gutter joint for rectangular gutter 140
Gutter joint for rectangular gutter 140
Gutter joint for rectangular gutter 140
Gutter joint for rectangular gutter 140
Gutter joint for rectangular gutter 140
Gutter joint for rectangular gutter 140
Gutter joint for rectangular gutter 140
    Lindab

    Gutter joint for rectangular gutter 140

    The rectangular gutter joint with its innovative design has a rubber sealing for a better and guaranteed waterproof installation. Just as easy to install as the gutter joint for the half round gutter. The long-lasting EPDM sealing is attached from the factory to make it easier when installing.
    The gutter joint creates a firm and durable installation with its perfect fit and snap on function to the rectangular gutter. 
    Absolutely no need for silicon or other sealant. Silicon will dry and will not be tight against the surface of the gutter and there’s a risk it will leak. 
    This product is made of precoated galvanized steel in 1,0 mm thickness and EPDM rubber. Because of the high quality steel it will age in the same way as all the other products in the system and no difference in design will occur. 

    Specifikime teknike
    • Referencë unikertsk-140
    • Familja e produkteveRainwater System
    • Grupi i produkteveRectangular System
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-05-21
    • Numri i botimit2
    • Gjerësia (mm)140
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Aksesorët e kulmit
    • IFC classificationObjekt
    • Emrin UNSPSCRain gutters and accessories
    • UNSPSC code301517
    • Uniclass 2015 CodePr_65_50_35
    • Uniclass 2015 PërshkrimGutters and accessories
    • CSI MasterFormat 2014 Code07 71 23
    • CSI MasterFormat 2014 TitleManufactured Gutters and Downspouts
    • OmniClass Number23-13 41 33
    • OmniClass TitleRoof Gutters
    • CSI UniFormat II CodeD2040
    • CSI UniFormat II TitleRain Water Drainage

    Rajoni i disponueshëm

    Europe
    Danimarkë
    Hungari
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Republika Çeke
    Rumani
    Slovakia
    Suedi
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit