SHBY - External corner flashing for sandwich wall
Lindab

SHBY - External corner flashing for sandwich wall

This thin gauge steel flashing gives a decorative covering and weather protection for the corner of buildings with sandwich panel walls. The flashing can be used together with sandwich panels with a maximum thickness of 120mm. It can be obtained in the Lindab colour and coating of your choice. This flashing is used in combination with a vertical joint flashing on each side of the corner. See the BIM manual for further information.

Specifikime teknike
  • Referencë unikeSHBY
  • Familja e produkteveWall System
  • Grupi i produkteveSandwich Panels
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-05-31
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGalvanized steel
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectMuret - Të tjera
  • IFC classificationObjekt
  • Emrin UNSPSCFlashings
  • UNSPSC code30151602
  • Uniclass 2015 CodePr_35_90_30
  • Uniclass 2015 PërshkrimFlashings and aprons
  • CSI MasterFormat 2014 Code07 62 00
  • CSI MasterFormat 2014 TitleSheet Metal Flashing and Trim
  • OmniClass Number23-13 37 13
  • OmniClass TitleExterior Wall Cladding
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls

Rajoni i disponueshëm

Europe