Standing Seam Roof  Steel Greencoat
Lindab

Standing Seam Roof Steel Greencoat

GreenCoat for standing seam roof is a high build polyester coated steel. The base material PLX is an extra soft tinsmith quality. The steel has practically no spring back so that tight seams can be achieved. The material can be both hand or machine seamed. The PLX is coated with 350 g zinc per m² and double side. This equals 25 micron of zinc on each side. GreenCoat is a registered trademark by SSAB and a patented concept for organic coating. The nominal thickness of the coating is 36 micron and the gloss for the matt colors is 10 and for the glossy colors 40.
Specifikim
  • The base material is a DX54 and the steel thickness is 0,6mm, making 1 m2 weighing approximately 4,7kg.
Specifikime teknike
  • Referencë unikestanding-seam-roof-steel-greencoat
  • Familja e produkteveStanding Seam Roof
  • Grupi i produkteveSteel
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-03-11
  • Numri i botimit2
Të ngjashme
  • Materiali kryesorGalvanized steel
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectNdërtim - Çatitë
  • IFC classificationKulmet
  • Uniclass 2015 CodeSs_30_40_50
  • Uniclass 2015 PërshkrimMetal sheet, fully supported roof and dormer covering systems
  • CSI MasterFormat 2014 Code07 61 00
  • CSI MasterFormat 2014 TitleSheet Metal Roofing
  • OmniClass Number23-13 39 27 11 13
  • OmniClass TitleSheet Metal Roofing
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING

Rajoni i disponueshëm

Europe
Danimarkë
Hungari
Mbretëria e Bashkuar
Norvegji
Poloni
Republika Çeke
Rumani
Sllovaki
Suedi