Walkway hand rail system for metal and membrane roofs
Walkway hand rail system for metal and membrane roofs
Walkway hand rail system for metal and membrane roofs
    Lindab

    Walkway hand rail system for metal and membrane roofs

    Walkway system with hand rail for metal and membrane roofs. With a level and non-slip surface, the walkway acts as a safe passageway for reaching service locations on the roof. With integrated hand rail the walkway provides a safe way of transportation and working on the roof. Prevents fall and is an accessible point for attachment of personal fall protection equipment. Lightweight design yet robust and with adjustable consoles to fit different roof slopes. Quick and easy installation with fixings that preserves the roof’s waterproofing. Approved as an anchorage point for personal fall protection equipment.
    Specifikim
    • Walkway with punched holes to ensure that snow and ice doesn´t stay on the surface. The edges are rounded to make sure that a rope can be attached around the walkway. Walking surface width is 350 mm. Maximum distance between consoles are 1200 mm. Adjustable for different roof pitches, 5-50°. The walkway is CE-labelled and conforms to SS-EN 516. The walkway is made of zink-magnesium coated steel. (ZM310 g/m²) Powder coated in a wide range of colors. 30 years warranty. Walkway weight: 3,8 kg/m
    Specifikime teknike
    • Referencë unikewalkway-hand-rail-system-unik
    • Familja e produkteveRoof Safety System
    • Grupi i produkteveWalkway System
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2017-12-12
    • Numri i botimit3
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Aksesorët e kulmit
    • IFC classificationObjekt
    • Uniclass 2015 CodeSL_90_10_95
    • Uniclass 2015 PërshkrimWalkways
    • OmniClass Number23-17 23 13
    • OmniClass TitleWalkways

    Rajoni i disponueshëm

    Europe
    Danimarkë
    Hungari
    Norvegji
    Poloni
    Republika Çeke
    Rumani
    Slovakia
    Suedi