CRISTAL EVO - Emergency lighting luminaire
CRISTAL EVO - Emergency lighting luminaire
    Linergy

    CRISTAL EVO - Emergency lighting luminaire

    LED Emergency lighting luminaire High performance, ideal for large areas Latest LED technology Ideal for large spaces
    Specifikim
    • TECHNICAL FEATURES High luminous efficiency LED High flux up to 1300lm Installation on surfaces that are normally flammable Compliant with European standards EN 60598-1, EN 60598-2-22 Photobiological hazard free according to standard EN 62471 INSTALLATION Cristal Evo can be installed on ceilings or walls. With its accessories, it allows flag installation, cable tray installation, 45° angle installation. It can also be installed recessed on ceilings/walls or recessed on drywalls/false ceilings, with optional accessories.
    Specifikime teknike
    • Referencë unikecristal-evo
    • Familja e produkteveEmergency luminaires
    • Grupi i produkteveEmergency luminaires
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-02-02
    • Numri i botimit1
    • Gjatësia (mm)180
    • Gjerësia (mm)380
    • Thellësia (mm)58
    Të ngjashme
    • Materiali kryesorPC/ABS
    • Materiali dytësorElectronic & optical components
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Emergjenca & Siguria
    • IFC classificationNdriçim i lehtë
    • Kodi ETIMEC001957
    • Emri ETIMEmergency luminaire
    • OmniClass Number23-35 47 13
    • OmniClass TitleEmergency Lighting

    Rajoni i disponueshëm

    Europe Asia Oceania South America Africa North America