LEDY - Emergency lighting luminaire
LEDY - Emergency lighting luminaire
LEDY - Emergency lighting luminaire
LEDY - Emergency lighting luminaire
LEDY - Emergency lighting luminaire
    Linergy

    LEDY - Emergency lighting luminaire

    LED Emergency lighting luminaire Recyclables batteries, reduce maintenance costs Also available in touch version INTERCHANGEABLE PLATE AND FRAMES LEDY can be finished aesthetically with the plates and the flush-wall frames in different colours and materials. The many choices of colours and matches allow LEDY to blend with any setting, from the most modern to traditional.
    Specifikim
    • TECHNICAL FEATURES Large catalog of frames and aesthetic plates No maintenance: long life LED and high efficiency lithium battery Standard color: white Maximum battery recharging time: 12 h Installation on surfaces that are normally flammable Compliant with European standards EN 60598-1, EN 60598-2-22 Photobiological hazard free according to standard EN 62471 INSTALLATION Ledy can be installed on ceilings and walls. With its accessories, it allows flag installation, cable tray installation, 45° angle installation. It can also be installed recessed on ceilings/walls or recessed on drywalls/false ceilings, with optional accessories.
    Specifikime teknike
    • Referencë unikeledy
    • Familja e produkteveEmergency luminaires
    • Grupi i produkteveEmergency luminaires
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-02-02
    • Numri i botimit1
    • Gjatësia (mm)173
    • Gjerësia (mm)303
    • Thellësia (mm)49
    Të ngjashme
    • Materiali kryesorPC/ABS
    • Materiali dytësorElectronic & optical components
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Emergjenca & Siguria
    • IFC classificationNdriçim i lehtë
    • Kodi ETIMEC001957
    • Emri ETIMEmergency luminaire
    • OmniClass Number23-35 47 13
    • OmniClass TitleEmergency Lighting

    Rajoni i disponueshëm

    Europe Asia Oceania South America Africa North America
    Andorrë
    Arabia Saudite
    Australi
    Brazil
    Egjipt
    Salvador
    Austri
    Emiratet e Bashkuara Arabe
    Ekuador
    Libi
    Belgjikë
    Hong-Kong
    Kili
    Marok
    Bjellorusi
    Izrael
    Mauritius
    Bosnjë dhe Hercegovinë
    Katar
    Tunizi
    Bulgari
    Kazahstan
    Danimarkë
    Liban
    Estoni
    Pakistan
    Finlandë
    Palestinë
    Francë
    Turqi
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër