LYRA EVO - Emergency signalling luminaire
LYRA EVO - Emergency signalling luminaire
LYRA EVO - Emergency signalling luminaire
LYRA EVO - Emergency signalling luminaire
LYRA EVO - Emergency signalling luminaire
    Linergy

    LYRA EVO - Emergency signalling luminaire

    LED Emergency signalling luminaires Versatile installation, suitable for various environments Available in 22 m and 32 m versions TEST BUTTON It allows to: perform the manual functional test reduce by half the luminosity in cinemas and theatres.
    Specifikim
    • TECHNICAL FEATURES Viewing distance: 32 m and 22 m Test button Also works in Non Maintained mode (N/M) High luminosity panel PVC pictograms supplied as standard Can be also installed on 3-module boxes Compliant with European standards EN 60598-1, EN 60598-2-22, EN 1838 No photobiological risk compliant with EN 62471 INSTALLATION Lyra Evo can be installed on ceilings and as flag. It can be used as single or double face by choosing the desired pictograms (included) With optional accessories, it can be installed suspended, recessed on false ceilings and on walls (with predisposition for 503 box)
    Specifikime teknike
    • Referencë unikelyra-evo
    • Familja e produkteveSignalling luminaires
    • Grupi i produkteveSignalling luminaires
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-10-03
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPC/ABS
    • Materiali dytësorElectronic & optical components
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Emergjenca & Siguria
    • IFC classificationNdriçim i lehtë
    • Kodi ETIMEC001955
    • Emri ETIMSign luminaire
    • OmniClass Number23-35 47 15
    • OmniClass TitleExit Illuminated Signs

    Rajoni i disponueshëm

    Europe Asia Oceania South America Africa North America
    Andorrë
    Arabia Saudite
    Australi
    Brazil
    Egjipt
    Salvador
    Austri
    Emiratet e Bashkuara Arabe
    Ekuador
    Libi
    Belgjikë
    Hong-Kong
    Kili
    Marok
    Bjellorusi
    Izrael
    Mauritius
    Bosnjë dhe Hercegovinë
    Katar
    Tunizi
    Bulgari
    Kazahstan
    Danimarkë
    Liban
    Estoni
    Pakistan
    Finlandë
    Palestinë
    Francë
    Turqi
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër