MINI GLASS - Emergency lighting luminaire
MINI GLASS - Emergency lighting luminaire
MINI GLASS - Emergency lighting luminaire
MINI GLASS - Emergency lighting luminaire
    Linergy

    MINI GLASS - Emergency lighting luminaire

    LED Emergency lighting luminaire Recessed installation on 503 box, plate with integrated diffuser Maintained + Movie Minimum thickness Ideal for small areas Suited for entertainment venues as floorpath illumination for stairs QUICK AND EASY INSTALLATION For best flush wall installation Miniglass allows the tuning of the positioning depth. The transparent plate is safely kept attached to the base by powerful magnets.
    Specifikim
    • TECHNICAL FEATURES Plate with integrated diffuser Possibility to change the maintained luminosity Predisposition for N/M (Non Maintained) or M (Maintained) mode Maintained mode can be turned on/off with an external switch Recessed installations inside standard 3 module boxes New generation, environmentally friendly battery Recharge: 12h Complies with European standards EN 60598-1, EN 60598-2-22 Photobiological risk according to EN 62471 INSTALLATION Mini Glass can be installed recessed on 503 box
    Specifikime teknike
    • Referencë unikemini-glass
    • Familja e produkteveEmergency luminaires
    • Grupi i produkteveEmergency luminaires
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-02-02
    • Numri i botimit1
    • Gjatësia (mm)86
    • Gjerësia (mm)128
    • Thellësia (mm)2
    Të ngjashme
    • Materiali kryesorPC/ABS
    • Materiali dytësorElectronic & optical components
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Emergjenca & Siguria
    • IFC classificationNdriçim i lehtë
    • Kodi ETIMEC001957
    • Emri ETIMEmergency luminaire
    • OmniClass Number23-35 47 13
    • OmniClass TitleEmergency Lighting

    Rajoni i disponueshëm

    Europe Asia Oceania South America Africa North America
    Andorrë
    Arabia Saudite
    Australi
    Brazil
    Egjipt
    Salvador
    Austri
    Emiratet e Bashkuara Arabe
    Ekuador
    Libi
    Belgjikë
    Hong-Kong
    Kili
    Marok
    Bjellorusi
    Izrael
    Mauritius
    Bosnjë dhe Hercegovinë
    Katar
    Tunizi
    Bulgari
    Kazahstan
    Danimarkë
    Liban
    Estoni
    Pakistan
    Finlandë
    Palestinë
    Francë
    Turqi
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër