SPY CENTER 24 - Centralized system
SPY CENTER 24 - Centralized system
SPY CENTER 24 - Centralized system
SPY CENTER 24 - Centralized system
    Linergy

    SPY CENTER 24 - Centralized system

    Extra-Low voltage central power systems with control, for emergency installations with central battery LED luminaires at 24V. Spy Center 24 is an extra-low voltage central power systems (SELV) with control, for emergency installations with central battery LED luminaires at 24Vdc. It allows to control every single luminaire in each circuit. ADVANTAGES Complete programming flexibility for functioning type: M (Maintained) and N/M (Non Maintained) via configuration software Possibility to configure each luminaire of each circuit, independently, as M (Maintained) N/M (Non Maintained) Every single device can be turned on/off or dimmed remotely It allows to program each single luminaire in local emergency mode (built-in detection of local black out is available on the predisposed luminaires) Automatic luminaire acquisition User friendly multilingual interface Possibility of communication through integrated MODBUS protocol Log book: periodic controls register for quick viewing of the event log The functionality and duration tests are freely programmable
    Specifikim
    • TECHNICAL FEATURES Input supply voltage: mono-phase 230 Vac Output supply voltage: 24 Vdc The Powerline Communication technology for each circuit make the installation easy and flexible: electrical power and communication bus are shared over the same cables Central unit with touchscreen color display Maximum overall load capacity: 8 circuits, 160 luminaires Maximum load for each circuit: 60 W, 20 luminaires Lines short-circuit protected 4 inputs at 230 Vac, 8 inputs for clean contact 8 relay outputs (NO/NC) for installation status signalling Ethernet port with TCP/IP protocol for intranet/internet connection Integrated web server for remote configuration and control via generic web browser System compliant to European norms: EN 50171, EN 62485-2, EN 62034 Time intervals between verification tests comply to European norms: EN 50172, UNI 11222
    Specifikime teknike
    • Referencë unikespy-center-24
    • Familja e produkteveCentralized systems
    • Grupi i produkteveCentralized power supply 24V and control
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-02-02
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorElectrogalvanized
    • Materiali dytësorElectronic & optical components
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Emergjenca & Siguria
    • IFC classificationShpërndarja elektrike
    • OmniClass Number23-35 31 00
    • OmniClass TitleElectrical Power Distribution Devices

    Rajoni i disponueshëm

    Europe Asia Oceania South America Africa North America
    Andorrë
    Arabia Saudite
    Australi
    Brazil
    Egjipt
    Salvador
    Austri
    Emiratet e Bashkuara Arabe
    Ekuador
    Libi
    Belgjikë
    Hong-Kong
    Kili
    Marok
    Bjellorusi
    Izrael
    Mauritius
    Bosnjë dhe Hercegovinë
    Katar
    Tunizi
    Bulgari
    Kazahstan
    Danimarkë
    Liban
    Estoni
    Pakistan
    Finlandë
    Palestinë
    Francë
    Turqi
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër