SPY CENTER BASIC - Centralized system
SPY CENTER BASIC - Centralized system
SPY CENTER BASIC - Centralized system
    Linergy

    SPY CENTER BASIC - Centralized system

    Central power systems, for emergency installations with central battery luminaires. Spy Center Basic is a Central Power System (CPS) for emergency installations with central supply luminaires. It is an user-friendly and versatile central unit, without control over the circuits or the luminaires, but able to supply a Maintained (M) output line and Non Maintained (N/M) output line. ADVANTAGES Wide power range from 1.000 VA to 10.000 VA Easy installation and maintenance High peak currents for driving any maintained and non-maintained load Board for signalling status is standard on all versions Ethernet SNMP board available on all versions Reverse polarity protection
    Specifikim
    • TECHNICAL FEATURES Input supply voltage: mono-phase 230 Vac Output supply voltage: 230 Vac Online double conversion type, intervention time = 0 Different outputs for Maintained (M) and Non Maintained (N/M) load Automatic by-pass in case of fault High overload capacity Input and output breakers standard on all versions EPO (Emergency Power Off) release button is standard on all versions LCD display shows the main info regarding systems status Possibility of connecting a PC via cable for the system monitoring Battery box wheel handling Maintenance-free sealed lead batteries Batteries with life expectancy of 10 years System compliant to European norms: EN 50171, EN 62485-2
    Specifikime teknike
    • Referencë unikespy-center-basic
    • Familja e produkteveCentralized systems
    • Grupi i produkteveCentralized power supply (CPS)
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-02-02
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorElectrogalvanized
    • Materiali dytësorElectronic & optical components
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Emergjenca & Siguria
    • IFC classificationShpërndarja elektrike
    • OmniClass Number23-35 31 00
    • OmniClass TitleElectrical Power Distribution Devices

    Rajoni i disponueshëm

    Europe Asia Oceania South America Africa North America
    Andorrë
    Arabia Saudite
    Australi
    Brazil
    Egjipt
    Salvador
    Austri
    Emiratet e Bashkuara Arabe
    Ekuador
    Libi
    Belgjikë
    Hong-Kong
    Kili
    Marok
    Bjellorusi
    Izrael
    Mauritius
    Bosnjë dhe Hercegovinë
    Katar
    Tunizi
    Bulgari
    Kazahstan
    Danimarkë
    Liban
    Estoni
    Pakistan
    Finlandë
    Palestinë
    Francë
    Turqi
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër