SPY CENTER EVO - Centralized system
Linergy

SPY CENTER EVO - Centralized system

Central power systems with control, for emergency installations with central battery luminaires. Spy Center Evo is an advanced Central Power System (CPS) for emergency lighting installations with central battery luminaires. It allows to control a whole emergency circuit or each single luminaire in the circuit. ADVANTAGES Innovative Central Power System with modular and expandible structure New and more intuitive graphic interface Complete programming flexibility for functioning type: M (Maintained), N/M (Non Maintained) and externally switchable via configuration software Possibility to configure each luminaire of each circuit, independently, as M (Maintained) N/M (Non Maintained) or externally switchable Managing and programming by means of TeamViewer User friendly multilingual interface Predisposition for external keyboard and mouse Possibility of communication through integrated MODBUS protocol Wide range of power from 500 W to more than 30 KW Possibility to remote control the power lines directly on the floor and/or fire-proof compartment via the SCMLE module (4 lines for 20 products per line) Boards and accessories for fire resistance Log book: periodic controls register for quick viewing of the event log Test for the monitoring of the isolation between battery potential and earth The functionality and duration tests are freely programmable
Specifikim
  • TECHNICAL FEATURES Input supply voltage: tri-phase 400 Vac or mono-phase 230 Vac Output supply voltage: 216 Vdc (230 Vac with AC supply) No inverter to convert direct current into alternating current The Powerline Communication technology for each circuit make the installation easy and flexible: electrical power and communication bus are shared over the same cables Central unit with touchscreen color display Up to 2560 luminaires can be controlled by using SCMDL-L Up to 128 (650 W) lines short-circuit protected Integrated web server for remote configuration and control via generic web browser Batteries with a 10-year life declaration System compliant to European norms: EN 50171, EN 62485-2, EN 62034 Time intervals between verification tests comply to European norms: EN 50172, UNI 11222
Specifikime teknike
  • Referencë unikespy-center-evo
  • Familja e produkteveCentralized systems
  • Grupi i produkteveCentralized power supply (CPS) and control
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-02-02
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorElectrogalvanized
  • Materiali dytësorElectronic & optical components
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectNdriçim - Emergjenca & Siguria
  • IFC classificationShpërndarja elektrike
  • OmniClass Number23-35 31 00
  • OmniClass TitleElectrical Power Distribution Devices

Rajoni i disponueshëm

Europe Asia Oceania South America Africa North America
Andorrë
Arabia Saudite
Australi
Brazil
Egjipt
Salvador
Austri
Emiratet e Bashkuara Arabe
Ekuador
Libi
Belgjikë
Hong-Kong
Kili
Marok
Bjellorusi
Izrael
Mauritius
Bosnjë dhe Hercegovinë
Katar
Tunizi
Bulgari
Kazahstan
Danimarkë
Liban
Estoni
Pakistan
Finlandë
Palestinë
Francë
Turqi
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër