SPY SYSTEM WIRELESS - Centralized system
SPY SYSTEM WIRELESS - Centralized system
SPY SYSTEM WIRELESS - Centralized system
SPY SYSTEM WIRELESS - Centralized system
    Linergy

    SPY SYSTEM WIRELESS - Centralized system

    Centralized wireless control systems, for the management and maintenance of emergency installations with self-contained luminaires without bus cable. Spy System Wireless is an advanced radio supervision system for emergency installations with self-contained luminaires. Unlike the traditional Spy System, communication is made without wires through the creation of a network with mesh technology. The frequency used by the radio device and the type of structure created by the mesh network make it easy to overcome normal environmental obstacles. This allows the positioning of the luminaires at points which would be out of reach with bus cable. The system is based on the same operating principle as normal control units, to which must be added an Access Point (A315) connected to the control unit via RS485 bus cable. ADVANTAGES Compatible with all Spy System central units The communication frequency and the MESH network allow to easily overcome the typical environmental obstacles Automatic luminaire acquisition It guarantees the same functions as the Spy System with bus
    Specifikim
    • TECHNICAL FEATURES Control system for monitoring emergency lighting installations With Spy System Wireless it is possible to control the same number of luminaires available for the traditional Spy System Wireless luminaires available via A315: 128 System compliant to norms EN 50172 and UNI 11222 Compliant to RED Directive 2014/53/EU Compliant to European standards: EN 300 220-2, EN 301 489-1, EN 301 489-3, EN 60950-1 Operating frequency: 868 MHz
    Specifikime teknike
    • Referencë unikespy-system-wireless
    • Familja e produkteveCentralized systems
    • Grupi i produkteveCentralized control
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-02-02
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPlastik
    • Materiali dytësorElectronic & optical components
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Emergjenca & Siguria
    • IFC classificationShpërndarja elektrike
    • OmniClass Number23-35 31 00
    • OmniClass TitleElectrical Power Distribution Devices

    Rajoni i disponueshëm

    Europe Asia Oceania South America Africa North America
    Åland Islands
    Arabia Saudite
    Australi
    Brazil
    Egjipt
    El Salvador
    Andorra
    Emiratet e Bashkuara Arabe
    Ekuador
    Libi
    Austri
    Hong Kong
    Kili
    Marok
    Belgjikë
    Izrael
    Mauritius
    Bjellorusi
    Kazahstan
    Tunizi
    Bosnjë dhe Hercegovinë
    Liban
    Bulgari
    Pakistan
    Danimarkë
    Palestinë
    Estoni
    Qatar
    Finlandë
    Turqi
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Letoni
    Liechtenstein
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monaco
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San Marino
    Serbia
    Shqipëri
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland
    Ukrainë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit