VIALED EVO - Emergency lighting luminaire
VIALED EVO - Emergency lighting luminaire
VIALED EVO - Emergency lighting luminaire
    Linergy

    VIALED EVO - Emergency lighting luminaire

    LED Emergency lighting luminaire Recessed on false ceilings Available in three formats (round shape Ø 85 mm, round shape Ø 68 mm, square shape 59x59 mm) Metal gear in white or grey color Studied for standard height applications High lighting peformances Includes symmetrical and asymmetrical optics
    Specifikim
    • TECHNICAL FEATURES High-brightness LED Patented optics Lens studied to optimise the luminous flux Metal gear available in white or grey Installation on surfaces that are normally flammable Compliant to European standards EN 60598-1, EN 60598-2-22 INSTALLATION Vialed Evo can be installed recessed on false ceilings. It can also be installed on ceilings using optional accessories (compatible only with Ø 85 mm luminaires)
    Specifikime teknike
    • Referencë unikevialed-evo
    • Familja e produkteveEmergency luminaires
    • Grupi i produkteveVialed emergency luminaires
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-10-03
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMetal
    • Materiali dytësorElectronic & optical components
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Emergjenca & Siguria
    • IFC classificationNdriçim i lehtë
    • Kodi ETIMEC001957
    • Emri ETIMEmergency luminaire
    • OmniClass Number23-35 47 13
    • OmniClass TitleEmergency Lighting

    Rajoni i disponueshëm

    Europe Asia Oceania South America Africa North America