Manifold Cabinet UNI 550 XL
LK

Manifold Cabinet UNI 550 XL

LK Universal pipes, PEX and PAL, can be used for both radiator and floor heating as well as tap water and cooling. The Universal system has been tested and approved in accordance with the market's toughest regulations and test methods, namely the building regulations of the Swedish Board of Housing, Building and Planning, the Nordtest method and continuous hygienic tests according to the European standard EN 21003. The universal system contains a wide range of pipes, installation components, installation cabinets, manifolds, fittings, and valves. In many cases, we can offer prefabricated solutions to facilitate your installation work.
Specifikim
  • The cabinets are manufactured from powder coat painted sheet steel, colour white RAL 9016. All cabinets are NT VVS 129 approved. LK Manifold cabinet UNI can be recessed into a wall; use LK Frame/hatch UNI INB for this type of installation. LK Manifold cabinet UNI can also be mounted onto wall; use LK Frame/hatch UNI UTV for this type of installation together with LK Base UNI. When LK Manifold Cabinet UNI 550 is installed in a ceiling, use LK Frame/hatch UNI 550 TAK. NOTE! The manifold cabinet, frame/hatch and base are separate items and must be ordered individually. The cabinet is intended for 2 pcs LK Manifolds with max number of outlets as shown in table. The brackets for the manifolds are supplied in the cabinet. The brackets are easily repositioned to connect pipes from below or above. A complete LK Drainage bend is supplied for passage through a wall with a leakage indicator from the manifold cabinet. A protective bag for covering the cabinet during construction period is included. NOTE! In cases were a feed pipe is drawn inside the cabinet, the maximum number of outlets may be reduced. To maximize the number of outlets in the manifold cabinet the cold tap water pipe should be placed on the left side in the cabinet and serve the lower manifold. The hot tapwater pipe should be placed on the right side and connected to the upper manifold.
Specifikime teknike
  • Referencë unike1875828
  • Familja e produkteveLK Universal
  • Grupi i produkteveCabinets
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-02-26
  • Numri i botimit1
  • Gjatësia (mm)550
  • Gjerësia (mm)550
  • Thellësia (mm)145
Të ngjashme
  • Materiali kryesorMetal
  • Materiali dytësorPolyester
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
  • Weight Net (kg)7.6
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Panelet e Kontrollit
  • IFC classificationElemente mobiluese
  • Emrin UNSPSCDoors for heating equipment
  • UNSPSC code40101832
  • Uniclass 2015 CodeSs_60_40_37
  • Uniclass 2015 PërshkrimHeating systems
  • OmniClass Number23-33 15 00
  • OmniClass TitleHVAC Heating Units

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
San-Marino
Palestinë
Xhamaika
Reunion
Serbi
Singapor
Ruandë
Shqipëri
Siria
Sahara Perëndimore
Sllovaki
Sri-Lankë
São Tomé dhe Príncipe
Sllovenia
Tajlandë
Sejshelle
Spanjë
Tajvan
Senegal
Suedi
Taxhikistan
Shën Helena
Svalbard dhe Jan Mayen
Territori Britanik i Oqeanit Indian
Sierra-Leone
Ukrainë
Turkmenistan
Somali
Xhersej
Turqi
Sudan
Zvicër
Uzbekistan
Sudanin Jugor
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve