Manifold Cabinet UNI 350
LK

Manifold Cabinet UNI 350

LK Universal pipes, PEX and PAL, can be used for both radiator and floor heating as well as tap water and cooling. The Universal system has been tested and approved in accordance with the market's toughest regulations and test methods, namely the building regulations of the Swedish Board of Housing, Building and Planning, the Nordtest method and continuous hygienic tests according to the European standard EN 21003. The universal system contains a wide range of pipes, installation components, installation cabinets, manifolds, fittings, and valves. In many cases, we can offer prefabricated solutions to facilitate your installation work.
Specifikim
  • The cabinets are manufactured from powder coat painted sheet steel, colour white RAL 9016. All cabinets are NT VVS 129 approved. LK Manifold cabinet UNI can be recessed into a wall; use LK Frame/hatch UNI INB for this type of installation. LK Manifold cabinet UNI can also be mounted onto wall; use LK Frame/hatch UNI UTV for this type of installation together with LK Base UNI. When LK Manifold Cabinet UNI 550 is installed in a ceiling, use LK Frame/hatch UNI 550 TAK. NOTE! The manifold cabinet, frame/hatch and base are separate items and must be ordered individually. The cabinet is intended for 2 pcs LK Manifolds with max number of outlets as shown in table. The brackets for the manifolds are supplied in the cabinet. The brackets are easily repositioned to connect pipes from below or above. A complete LK Drainage bend is supplied for passage through a wall with a leakage indicator from the manifold cabinet. A protective bag for covering the cabinet during construction period is included. NOTE! In cases were a feed pipe is drawn inside the cabinet, the maximum number of outlets may be reduced. To maximize the number of outlets in the manifold cabinet the cold tap water pipe should be placed on the left side in the cabinet and serve the lower manifold. The hot tapwater pipe should be placed on the right side and connected to the upper manifold.
Specifikime teknike
  • Referencë unike1881315
  • Familja e produkteveLK Universal
  • Grupi i produkteveCabinets
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-05-22
  • Numri i botimit1
  • Gjatësia (mm)550
  • Gjerësia (mm)350
  • Thellësia (mm)95
Të ngjashme
  • Materiali kryesorMetal
  • Materiali dytësorPolyester
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
  • Weight Net (kg)4.7
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Panelet e Kontrollit
  • IFC classificationElemente mobiluese
  • Emrin UNSPSCDoors for heating equipment
  • UNSPSC code40101832
  • Uniclass 2015 CodeSs_60_40_37
  • Uniclass 2015 PërshkrimHeating systems
  • OmniClass Number23-33 15 00
  • OmniClass TitleHVAC Heating Units

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Åland Islands
Afganistan
Anguilla
Afrika e Jugut
Argjentinë
Australi
Andorra
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fiji
Austri
Armeni
Aruba
Angolë
Brazil
Guam
Belgjikë
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bjellorusi
Bahrain
Barbados
Botsvanë
Guiana franceze
Ishujt Marshall
Bosnjë dhe Hercegovinë
Bangladesh
Belize
Burkina Faso
Guyana
Ishujt Minor Periferik të Shteteve të Bashkuara
Bulgari
Brunei
Bermuda
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Danimarkë
Butan
Dominica
Çad
Kili
Ishujt Solomon
Estoni
Emiratet e Bashkuara Arabe
El Salvador
Cape Verde
Kolumbi
Ishujt Veriore të Marianës
Finlandë
Filipinet
Grenada
Côte d'Ivoire
Paraguaj
Kaledonia e Re
Francë
Gjeorgji
Grenlandë
Djibouti
Peru
Kiribati
Gërnzi
Hong Kong
Guadeloupe
Egjipt
Suriname
Nauru
Gjermani
Indi
Guatemala
Eritrea
Uruguay
Niue
Gjibraltar
Indonezi
Haiti
Eswatini
Venezuela
Norfolk Island
Greqi
Irak
Honduras
Ethiopia
Palau
Holandë
Iran
Ishujt e Virgjër Britanikë
Gabon
Papua Guinea e Re
Hungari
Ishujt Cocos (Keeling)
Ishujt e Virgjër të SHBA
Gambia
Polinezia franceze
Irlandë
Izrael
Ishujt Kajman
Gana
Samoa
Ishujt Faroe
Japoni
Kanadë
Guine
Samoa amerikane
Ishulli i Njeriut
Jemen
Karaibe Holandë
Guinea Ekuatoriale
Shtetet Federale të Mikronezisë
Islandë
Jordan
Kolektiviteti i Shën Martinit
Guinea-Bissau
Timor-Leste
Itali
Kamboxhi
Kosta Rika
Kamerun
Tokelau
Jersey
Kazahstan
Kubë
Kenya
Tonga
Kroacia
Kinë
Kuraçao
Komora
Tuvalu
Letoni
Kirgistan
Martinique
Lesoto
Vanuatu
Liechtenstein
Korea e jugut
Meksikë
Liberi
Wallis dhe Futuna
Lituani
Korea e Veriut
Montserrat
Libi
Zelanda e Re
Luksemburg
Krishtlindje Island
Nikaragua
Madagaskar
Mali i Zi
Kuveit
Panama
Malawi
Maltë
Laos
Porto Riko
Mali
Maqedonia e Veriut
Liban
Republika Domenikane
Marok
Mbretëria e Bashkuar
Macau
Saint-Barthélemy
Mauritius
Moldovë
Malazi
Shën Kitts dhe Nevis
Mavritani
Monaco
Maldives
Shën Lucia
Mayotte
Norvegji
Mongoli
Shën Pierre dhe Miquelon
Mozambik
Poloni
Myanmar (Burma)
Shën Vincent dhe Grenadinet
Namibia
Portugali
Neoal
Shtetet e Bashkuara
Niger
Qipro
Oman
Sint Maarten
Nigeri
Qyteti i Vatikanit
Pakistan
Trinidad dhe Tobago
Republika Demokratike e Kongos
Republika Çeke
Palestinë
Turks dhe Caicos Islands
Republika e Afrikës Qendrore
Rumani
Qatar
Xhamaika
Republika e Kongos
San Marino
Singapore
Reunion
Serbia
Siria
Rwanda
Shqipëri
Sri Lanka
Sahara Perëndimore
Sllovenia
Taiwan
São Tomé dhe Príncipe
Slovakia
Tajlandë
Senegal
Spanjë
Taxhikistan
Seychelles
Suedi
Territori Britanik i Oqeanit Indian
Shën Helena
Svalbard dhe Jan Mayen
Turkmenistan
Sierra Leone
Switzerland
Turqi
Somalia
Ukrainë
Uzbekistan
Sudan
Vietnam
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit