LK 150 SmartSol
LK

LK 150 SmartSol

LK 150 SmartSol is an electronic differential temperature controller for solar heating systems. The controller has, depending on model, 20 or 24 preset hydraulic systems for different solar heating systems. The chosen hydraulic system and operating status is shown on the backlit colour display. Controls and settings are easily carried out using the rotating knob and the esc-button. LK 150 SmartSol can handle high efficiency pumps.

Features, model "Access" and "Top"

• Two speed controlled outputs for circulating pumps or valves
• Output for high efficiency pump
• Floating relay output
• Operation time counter for relay outputs
• Pump exercise
• Balancing of sensors
• Overheating protection for collectors and tanks
• Collector and tank cooling
• Anti-freeze
• Collector defrosting
• Tube collector function
• Additional heat
• Quick-charging
• Holiday function
• Integrated energy measuring
• Integrated clock with date
• Automatic summer/winter time
• Graphic, multilingual colour display
• Self-explanatory menu and user guide
• USB port for PC connection
• SD card slot for data logging (micro SD)
• One input for analog vortex flow sensor

Features, model "Access"

• 20 hydraulic systems
•Terminal block for four PT 1000 sensors

Features, model "Top"

• 24 hydraulic systems
• Terminal block for six PT 1000 sensors

Specifikim
    • Voltage: 230 VAC, 50 Hz
    • Power consumption: 3.5 VA
    • Relay output: Max. 240 VAC, 4 A
    • Triac outputs: 230 VAC ± 10%, 1 A, 200 VA
    • High-efficiency pump: Analog output 0 -10 V, max. 10 mA PWM output 100 Hz - 2 kHz
    • Sensors: PT 1000
    • Display: TFT backlit colour display 47 x 35 mm
    • Protection type: IP 20
    • Protection class: II
    • Approvals: CE
Specifikime teknike
  • Referencë unikelk-150-smartsol
  • Familja e produkteveLK Armatur
  • Grupi i produkteveDifferential Temperature Controllers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-04-06
  • Numri i botimit1
Të ngjashme
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectElektrike - Pult komandimi
  • IFC classificationElement elektrik
  • Emrin UNSPSCHeating equipment and parts and accessories
  • UNSPSC code401018
  • Uniclass 2015 CodeSs_60_40_37
  • Uniclass 2015 PërshkrimHeating systems
  • OmniClass Number23-27 33 11
  • OmniClass TitleElectrical Valve Actuators
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
San-Marino
Palestinë
Xhamaika
Reunion
Serbi
Singapor
Ruandë
Shqipëri
Siria
Sahara Perëndimore
Sllovaki
Sri-Lankë
São Tomé dhe Príncipe
Sllovenia
Tajlandë
Sejshelle
Spanjë
Tajvan
Senegal
Suedi
Taxhikistan
Shën Helena
Svalbard dhe Jan Mayen
Territori Britanik i Oqeanit Indian
Sierra-Leone
Ukrainë
Turkmenistan
Somali
Xhersej
Turqi
Sudan
Zvicër
Uzbekistan
Sudanin Jugor
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve