CARSO CLH Retail Flood 22º LED Spotlight
CARSO CLH Retail Flood 22º LED Spotlight
    Lledó

    CARSO CLH Retail Flood 22º LED Spotlight

    Accent Lighting The new CARSO / LOGAR spotlights enter the market with the intention of creating new experiences in retail thanks to an elegant and compact design, a great ability to highlight the colors of their products while respecting the existing white in fabrics or furniture. The fidelity with which they reproduce the colors of the exhibited objects is obtained thanks to a high color reproduction CRI> 95. LED Spotlight for electrified track They show a cleared and marked definition, eliminating the outer zone of the beams diffused light. For efficient accent lighting in retail, showrooms and sales.
    Specifikim
    • Luminaire body - Aluminum injection body with a high dissipation performance, COOL TECH technology, warranty of a higher performance and a long lasting product life. - Stem made of anodized aluminum and equipment-carrier box body in semicrystalline thermoplastics. - Stem in a bright anodized color. - Under request custom stem length and body color - Electronic converter (driver) integrated in the equipment-carrier box. - Main voltage 220-240V 50/60Hz. F.P: φ = 0,95 - Installation: for installation on universal three-phase rail updated according to standard. - Body with an elegant and compact design, created exclusively to integrate high-performance LED light sources. - The orientation system allows 355º rotation from the vertical axis and 90º tilt from the horizontal one. - On demand: 4.100 lm, 59 w consumption. - Useful Life: L80B50: 70.000 hours/L70B10: 100.000 hours. - Ta:25ºC Optics - Well-defined and clean light beams for an efficient accent lighting in shops, showrooms and sales. - Textured lens: color consistency throughout the pattern: ring effects are eliminated and the color temperature does not change with the LED emission angle. - SPOT (16º), FLOOD (23º) and SUPERFLOOD (31º) spotlights with PHI-REFLECTOR® technology, thanks to its facet design it allows a higher control of the light beam with a minimum dispersion of light, obtaining the maximum definition of the projected beam. - Configuration HIGH CONTRAST, with a smooth reflector with EFFICIENT technology with FRESNEL lens, that manages to eliminate diffuse light around the beam. - Limitation of light depreciation thanks to the incorporation of a protection diffuser at the light output, the optical component is protected from external agents. - LED RETAIL EVO special, CRI > 95 color reproduction and a higher selection of binning for a correct color reproduction, free of adding color to White color objects, textile or other materials. Add a special phosphorous that achieves a good balance in the appearance of colors and white.
    Specifikime teknike
    • Referencë unikecarso_flood_22
    • Familja e produkteveFalso techo
    • Grupi i produkteveRaíl
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2014-03-18
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorPlastik
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    • Weight Net (kg)1.3
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar
    • IFC classificationNdriçim i lehtë
    • Emrin UNSPSCLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 PërshkrimLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër