Extra strong dock bumpers
Extra strong dock bumpers
Extra strong dock bumpers

    Extra strong dock bumpers

    The extra strong dock bumper from Loading systems is a durable armoured bumper for demanding applications.

    Features: 

    • Suitable for intensive use of dock; 
    • Available in two sizes or in combined set; 
    • Wear-resistant; 
    • Deliverable in galvanised finish.
    Specifikim
    • The ES dock bumper is built from a 8 mm steel base assembly, a standard rubber bumper block and a 10 mm bent armour plate. These dock bumpers are suitable for dock levellers with a hinged or telescopic lip.

      The ES dock bumper is pre-assembled and can be ordered in galvanised finish.

      No rights may be derived from the BIM models.

    Specifikime teknike
    • Referencë unikedock-bumpers-extra-strong
    • Familja e produkteveLoading bay accessories
    • Grupi i produkteveDock bumpers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-05-15
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Materiali dytësorGomë
    • Projektuar nëHolandë
    • Prodhuar nëRepublika Çeke
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Të tjera
    • CSI MasterFormat 2014 Code11 13 13
    • CSI MasterFormat 2014 TitleLoading Dock Bumpers
    • OmniClass Number23-23 23 11
    • OmniClass TitleLoading Dock Bumpers Seals

    Rajoni i disponueshëm

    Europe Asia Africa South America Oceania North America