Lamella dock bumpers
Lamella dock bumpers
Lamella dock bumpers

    Lamella dock bumpers

    The Loading systems lamella dock bumper is a durable dock bumper with vertical lamella strips. 

    Features: 

    • Suitable for intensive use of dock; 
    • Also available with armour plate; 
    • Wear-resistant; 
    • Consoles and armour plates standard galvanised.
    Specifikim
    • The lamella dock bumper is built with 8 mm steel angles, 16 or 18 impact force absorbing rubber lamella and (optional) a 10 mm armour plate. These dock bumpers are suitable for dock levellers with a hinged or telescopic lip.

      The lamella dock bumper is pre-assembled and is supplied in a galvanised finish.

      No rights may be derived from the BIM models.

    Specifikime teknike
    • Referencë unikedock-bumpers-lamela
    • Familja e produkteveLoading bay accessories
    • Grupi i produkteveDock bumpers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-05-15
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Materiali dytësorGomë
    • Projektuar nëHolandë
    • Prodhuar nëHolandë
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Të tjera
    • CSI MasterFormat 2014 Code11 13 13
    • CSI MasterFormat 2014 TitleLoading Dock Bumpers
    • OmniClass Number23-23 23 11
    • OmniClass TitleLoading Dock Bumpers Seals

    Rajoni i disponueshëm

    Europe Asia Africa South America Oceania North America